Available for varying requirements
The Grundfos UP and UPS Series 100 range of canned rotor circulator pumps is specifically designed for heating systems. The pumps are also suitable for circulation of domestic hot water and for circulation of liquid in cooling and air-conditioning systems. They are available in stainless steel (N), bronze (B) and twin-head (D) versions, as well as the high-efficiency USP2 with advanced control modes.