UP and UPS offer versatility to match your heating demands
The UP canned rotor circulator pump is specifically designed for heating systems, and is also suitable for hot water circulation or liquid in cooling and air-conditioning systems. It is available as small and medium for use typically in one or two family homes, and as large circulator pumps for use in large buildings such as schools, hospitals and hotels. All three sizes are available as single-head and twin-head pump types.
UPS pumps are more advanced models operated at three different speeds and are used for central and district heating systems. Primarily used in one-pipe and two-pipe heating systems, UPS pump types are also suitable for mixing loops in large systems.