High efficiency and advanced control modes

The UPS2 is a complete range of canned rotor circulator pumps offering high efficiency and advanced control modes. The UPS2 is designed specifically for domestic heating systems and is perfect as a replacement pump for older UPS circulators. Available also as a pump head (PH version) which can be fitted to the pump housing of existing UPS pumps, you save time because the pump housing does not need to be removed from the pipework.

Installing a UPS2 circulator will reduce power consumption considerably, reduce noise from thermostatic valves and similar fittings and improve control of the system. The UPS2 automatically controls the differential pressure by adjusting pump performance to the actual heating demand, without the use of external components. This reduces energy consumption considerably.