When you need more pressure, SCALA2 is there to help

The SCALA2 is a fully integrated water booster pump that delivers perfect water pressure to all taps. It features a pump, motor, tank, sensor, drive and non-return valve in one compact unit that is installed quickly and easily. With its intelligent pump control, SCALA2 adjusts performance to any demand – and with its water-cooled motor, it offers one of the lowest noise levels in its class. The result is maximum comfort with minimum effort.