Groundbreaking vertical In-line pump (TPE3)

6 - Groundbreaking vertical In-line pump (TPE3)

The Grundfos TPE3 is a vertical in-line pump that provides unrivalled efficiency and a wide range of intelligent functionalities. Learn all about it here.

Start course

Course overview

Modules
Modules: 3
Completion time
Completion time: 15 minutes
Difficulty level
Difficulty level: Basic

Course overview

00:05:27

Introduction: The System Optimisation TPE3 Pump

Learn about TPE3’s integrated heat energy meter, delta T control, flow limit function and more.

00:04:42

Improving a Chilled Water Application

How can the TPE3 help optimise a chilled water application? Find out here.

00:03:15

TPE2 vs. TPE3 - When to Choose What

Learn when to use the TPE2 and when to use the TPE3

Test your knowledge

Answer a few questions to test what you've learned