Article

Grundfos iSOLUTIONS MONITOR

Avoid the unexpected with insights into your system’s performance and condition.

In the pursuit of maintenance savings and uptime, you are increasingly looking for plug and play solutions which bring insights from day one. By using several different sensors and gathering data from other sources, these condition monitoring solutions can predict and foresee upcoming breakdowns, which enables you to prevent major damage to equipment or production shutdown.

Grundfos iSOLUTIONS MONITOR is capable of continuously spotting even the slightest sign that your pump application or consumption behaviour has changed. You get insights beyond the expected about performance and potential faults through real-time data collection for your pump application. Grundfos iSOLUTIONS MONITOR is easy to install and operates using the Grundfos GO 2.0 app, and you can track your pumps’ and pump systems’ performance over time using the intuitive cloud-based interface.

Get the benefits of multi-sensor measurements and operational data

Read about how Grundfos iSOLUTIONS MONITOR uses the inputs from a multi-sensor probe to measure dry running, media temperature and vibration and, when connected to a Grundfos MGE motor with an integrated frequency converter or CUE external frequency converter, monitors operational data including power consumption, speed and set points. Grundfos iSOLUTIONS MONITOR’s intuitive cloud-based interface gives you access to all data, so you can easily see how your systems behave over time and use these insights to prioritise your attention and minimise downtime.

Meet the next generation – Grundfos GO 2.0

Enter the Grundfos iSOLUTIONS MONITOR world with the Grundfos GO 2.0 app.

Download GRUNDFOS GO 2.0 and start your installation and daily inspection from any Bluetooth device. You can commission your Grundfos iSOLUTIONS MONITOR and change settings and view the status of your pumps and pump systems. You can also enable Grundfos iSOLUTIONS MONITOR for connection to the Grundfos iSOLUTIONS Cloud.

Connect and retrieve data from the Cloud or wired to your existing control system

Once you have Grundfos iSOLUTIONS MONITOR, you can sign up for Grundfos iSOLUTIONS Cloud and get insights from your pump application from anywhere.

Grundfos iSOLUTIONS MONITOR provides a simple and intuitive cloud interface from any browser. You can also connect Grundfos iSOLUTIONS MONITOR easily to your existing SCADA or BMS system. Your existing monitoring or SCADA system can connect and retrieve all data via ModBus RTU fieldbus.

Predict coming faults, foresee energy consumption trends and optimise to the best performance

Watch this short video and understand how Grundfos iSOLUTIONS MONITOR brings reaction time down to a minimum by using multiple smart sensor technologies for condition monitoring while also extracting valuable information from our intelligent pumps and drives.

Interested in finding out more?

We’ve built Grundfos iSOLUTIONS MONITOR with substantial input from customers. In fact, our customers are central to our digital journey, and we innovate solutions based on what we hear about their daily issues and what they need to overcome these. 

Learn more about using sensor technology to detect potential faults

Over the last decades sensor technology has improved enormously; sensors are now able to detect many of the potential faults which could cause major damage or production shutdown.

Go the ECADEMY online training course to find out how Grundfos iSOLUTIONS MONITOR uses several different sensors and gathers data from other sources.

Monitor pump condition and energy use for the expanded CR range

The expanded Grundfos CR range moves the limits for multistage pumps – improving energy efficiency, increasing maximum working pressure to 40 bars, and introducing new flow sizes up to 320 m3/h. Find out how you can combine the expanded CR range with Grundfos iSOLUTIONS MONITOR so you can follow the pump’s condition and energy consumption.