Overview_TEXT
Overview
The situation
Fitted to a Reverse Osmosis (RO) Water Treatment system, the RelativePressure and Temperature Sensor RPS provides inputs to monitor for presence of water and over pressure cause by blockage.
The Grundfos Solution
The standard RelativePressure and Temperature sensors RPS 0-10 bar and RPS 0-16 bar are used to provide measurement and control.
The outcome
Combining pressure and temperature in one sensor is useful. The sensor is economical as it does not require loop power controls, therefore costing less to install and uses less energy than 4..20mA devices.
Related Products_TEXT
Contacts_TEXT
Contact
If you need a similar solution, please contact us for further information.
Contact
If you need a similar solution, please contact us for further information.
How to Buy_TEXT