EXPLORE THE
GRUNDFOS HOME

SELECT AN APPLICATION

BACK

    BACK

    kitchen-pressure-boosting
    KITCHEN - PRESSURE BOOSTING

    Our boosting range has a solution for most applications, including:

    • Pressure boosting from above ground water tanks
    • Pressure boosting from below ground water tanks
    • Whole of home water supply
    • Garden and irrigation water supply
    upa90,scala2,home-booster,amazon
    pressure-boosting
    garden-pressure-boosting
    GARDEN - PRESSURE BOOSTING

    Our boosting range has a solution for most applications, including:

    • Pressure boosting from above ground water tanks
    • Pressure boosting from below ground water tanks or alternate sources
    • Light industrial use
    • Whole of home water supply
    • Garden and irrigation water supply
    upa90,scala2,amazon
    pressure-boosting
    bathroom-pressure-boosting
    BATHROOM - PRESSURE BOOSTING

    Our boosting range has a solution for most applications, including:

    • Pressure boosting from above ground water tanks
    • Pressure boosting from below ground water tanks
    • Whole of home water supply
    • Garden and irrigation water supply
    upa90,scala2,home-booster,shower-pump,amazon
    pressure-boosting
    utility-room-pressure-boosting
    UTILITY ROOM - PRESSURE BOOSTING

    Our boosting range has a solution for most applications, including:

    • Pressure boosting from above ground water tanks
    • Pressure boosting from below ground water tanks- Whole of home water supply
    • Garden and irrigation water supply
    upa90,scala2,home-booster,amazon
    pressure-boosting
    kitchen-lifting-stations
    KITCHEN - LIFTING STATIONS

    Our range of lifting stations are suitable for applications including:

    • Installation of various wet facilities where the location is remote from the main sewage pipe.
    • Grinding and evacuating sewage
    • Discharging domestic effluent
    sololift2-c-3
    lifting-stations
    bathroom-lifting-stations
    BATHROOM - LIFTING STATIONS

    Our range of lifting stations are suitable for applications including:

    • Installation of various wet facilities where the location is remote from the main sewage pipe.
    • Grinding and evacuating sewage
    • Discharging domestic effluent
    sololift2-d-2,sololift2-wc-1,sololift2-wc-3,sololift2-cwc-3
    lifting-stations
    utility-room-lifting-stations
    UTILITY ROOM - LIFTING STATIONS

    Our range of lifting stations are suitable for applications including:

    • Installation of various wet facilities where the location is remote from the main sewage pipe.
    • Grinding and evacuating sewage
    • Discharging domestic effluent
    sololift2-c-3
    lifting-stations
    basement-drainage
    BASEMENT/UNDERGROUND TANK - DRAINAGE

    Our drainage range has a solution for most applications, including:

    • Draining water from a flooded sump
    • Draining or filling a pond or swimming pool
    • Household grey water transfer
    unilift-kp,unilift-ap,unilift-cc
    drainage
    kitchen-hot-water-recirculation
    KITCHEN - HOT WATER RECIRCULATION

    Our hot water circulation pump range has a solution for most applications, including:

    • Pressure boosting for hot water systems
    • Hot water re-circulation for domestic use
    • Hot water re-circulation for commercial use
    comfort-b-pm,ups50,alpha1n
    hot-water-recirculation
    bathroom-hot-water-recirculation
    BATHROOM - HOT WATER RECIRCULATION

    Our hot water circulation pump range has a solution for most applications, including:

    • Pressure boosting for hot water systems
    • Hot water re-circulation for domestic use
    • Hot water re-circulation for commercial use
    comfort-b-pm,ups50,alpha1n
    hot-water-recirculation
    utility-room-hot-water-recirculation
    UTILITY ROOM - HOT WATER RECIRCULATION

    Our hot water circulation pump range has a solution for most applications, including:

    • Pressure boosting for hot water systems
    • Hot water re-circulation for domestic use
    • Hot water re-circulation for commercial use
    comfort-b-pm,ups50,alpha1n
    hot-water-recirculation
    alpha1n
    ALPHA1 15-50 N

    ALPHA1 15-50 N is an advanced,energy efficient secondary hot water circulator, which ensures hot water is available on demand throughout the system.

    • Energy Efficienct Index ≤0.20
    • Automatic variable speed
    • Quiet operation
    • Plug and pump elecrical connection
    • WRAS Approved Product
    • High Efficiency
    • Variable speed
    images/product/alpha1n.png
    https://uk.grundfos.com/products/find-product/alpha1.html
    amazon
    AMAZON

    The AMAZON shower pump is used for boosting water to single/multiple showers or whole house boosting in a gravity fed hot water system. Available up to 4 bar.

    • Low noise design
    • Premium brass pump head & impeller
    • WRAS approved
    • Continuously rated
    • Low noise design
    • WRAS approved
    images/product/amazon.png
    https://uk.grundfos.com/products/find-product/amazon.html
    comfort-b-pm
    COMFORT PM

    The Grundfos COMFORT PM is designed for re-circulation of hot water in domestic applications. Made from materials that ensure excellent corrosion resistant, it is also energy efficient and ultra-quiet. The AUTOADAPT version automatically adjusts the pump to system demands for optimal comfort and low energy consumption. Recommended for 'pressurised ' HWS system only

    • Quiet operation – Low noise permanent magnet motor
    • Robust design – Made from materials that ensure excellent corrosion resistance
    • AUTOADAPT version – Learns the user pattern and only runs hot water when needed
    • Easy installation and operation
    • Quiet operation
    images/product/comfort-b-pm.png
    https://uk.grundfos.com/products/find-product/comfort.html
    home-booster
    HOME BOOSTER

    HOME BOOSTER is a cold water, whole house booster set with integrated stainless steel CMI pump, 200ltr storage tank and PM2 controller. Boosts mains water supply to allow the demand requirements to a combi boiler unvented hot water cylinder or any outlets requiring a minimum operating pressure.

    • Fully packaged unit for ease of installation
    • Can be connected directly to incoming water supply
    • Adjustable pressure settings
    • WRAS Approved Materials
    • Extra 180 ltr slave tank available
    • Whole house booster set
    • Integrated storage tank
    images/product/home-booster.png
    https://uk.grundfos.com/products/find-product/home-booster.html
    scala2
    SCALA2

    Equipped with intelligent pump control, this fully integrated, whole house water booster pump, automatically adjusts operation to deliver constant water pressure. Providing perfect water pressure to all taps.

    • Perfect water pressure in all taps at all times
    • Low noise - 47dB(A) one of best in class
    • Easy to select, install and operate
    • Dry run protection
    • WRAS Approved Product
    • Perfect water pressure
    • Low noise
    images/product/scala2.png
    https://uk.grundfos.com/products/find-product/scala2.html
    shower-pump
    SHOWER PUMP RANGE

    Range of pumps designed to increase water pressure to a gravity fed hot water system. Typically used for boosting water to single or multiple showers.

    • Twin and single impeller versions
    • Composite & brass ranges
    • Continuously rated
    • Fitted with long life seals
    • WRAS Approved Products
    • Range from 1.5 bar to 4 bar
    • Positive and negative head solutions
    images/product/shower-pump.png
    https://uk.grundfos.com/industries-solutions/applications/shower-pumps.html
    sololift2-c-3
    SOLOLIFT2 C-3

    SOLOLIFT2 C-3 is suitable for discharging domestic effluent, where the installation location is remote from the main sewage pipe. .

    • Suitable for washing machine, dishwasher, sink, shower, bath tubs and shower installations
    • Service friendly lift out motor and pump for clean and easy service
    • Up to 3 inlets
    • Ready to install solution for discharging domestic effluent
    • Service friendly lift out motor and pump for clean and easy service
    images/product/sololift2-c-3.png
    https://uk.grundfos.com/products/find-product/sololift20.html
    sololift2-cwc-3
    SOLOLIFT2 CWC-3

    SOLOLIFT2 CWC-3 is our slim ready-to-install lifting station with a powerful motor to grind and evacuate sewage and wastewater quickly, where installation location is remote from the main sewage pipe.

    • Suitable for a single toilet and three further appliances (eg, wash basin, shower and bidet)
    • Powerful motor with strong starting torque
    • Powerful motor to grind and evacuate sewage and wastewater quickly
    • Powerful motor to grind and evacuate sewage and wastewater quickly
    • Service friendly lift out motor and pump for clean and easy service
    images/product/sololift2-cwc-3.png
    https://uk.grundfos.com/products/find-product/sololift20.html
    sololift2-d-2
    SOLOLIFT2 D-2

    SOLOLIFT2 D2 is a small, ready-to-install lifting station suitable for discharging domestic effluent , where the installation location is remote from the main sewage pipe.

    • Suitable for shower and wash basin installations
    • Service friendly lift out motor and pump for clean and easy service
    • Up to 2 inlets
    • Ready to install solution for discharging domestic effluent
    • Service friendly lift out motor and pump for clean and easy service
    images/product/sololift2-d-2.png
    https://uk.grundfos.com/products/find-product/sololift20.html
    sololift2-wc-1
    SOLOLIFT2 WC-1

    SOLOLIFT2 WC-1 is a small, ready-to-install lifting station with a powerful motor to grind and evacuate sewage and wastewater quickly, where the installation location is remote from the main sewage pipe.

    • Suitable for a single toilet and one further appliance (eg, wash basin)
    • Powerful motor with strong starting torque
    • Service friendly lift out motor and pump for clean and easy service
    • Powerful motor to grind and evacuate sewage and wastewater quickly
    • Service friendly lift out motor and pump for clean and easy service
    images/product/sololift2-wc-1.png
    https://uk.grundfos.com/products/find-product/sololift20.html
    sololift2-wc-3
    SOLOLIFT2 WC-3

    SOLOLIFT2 WC-3 is a small, ready-to-install lifting station with a powerful motor to grind and evacuate sewage and wastewater quickly, where installation location is remote from the main sewage pipe.

    • Suitable for a single toilet and three further appliances (eg, wash basin, shower and bidet)
    • Powerful motor with strong starting torque
    • Service friendly lift out motor and pump for clean and easy service
    • Powerful motor to grind and evacuate sewage and wastewater quickly
    • Service friendly lift out motor and pump for clean and easy service
    images/product/sololift2-wc-3.png
    https://uk.grundfos.com/products/find-product/sololift20.html
    unilift-ap
    UNILIFT AP

    The Grundfos UNILIFT AP 12 features a semi-open impeller, designed to handle liquids with particles up to 12 mm in diameter. The AP 35 & 50 feature a vortex impeller, designed to handle domestic effluent with particles up to 50 mm in diameter. All models can be used with a float switch for automatic operation, or without for manual operation.

    • Stainless steel construction - to ensure a long life
    • Easily transportable - carry handle mounted onto the pump housing
    • Thermal overload protection - built in the single-phase version
    • Float switch option - for automatic or manual operation
    • Stainless steel construction - to ensure a long life
    • Designed to handle liquids with particles up to 50 mm in diameter
    images/product/unilift-ap.png
    https://uk.grundfos.com/products/find-product/unilift-ap.html
    unilift-cc
    UNILIFT CC

    The UNILIFT CC is a light-weight submersible drainage pump with a dual outlet (top or side) that gives you a lot of flexibility in installation and/or replacement. It will pump water down to 3 mm above floor level with the strainer detached and - like our other drainage pumps - can be used in permanent installations or as a portable pump.

    • Low suction ability – able to pump down to a level of 3 mm above the floor level
    • Self venting hydraulic
    • Easy installation and prevention of water backflow from the discharge pipe
    • Flexible installation of discharge pipe
    • Dual outlet
    • Low suction ability
    images/product/unilift-cc.png
    https://uk.grundfos.com/products/find-product/unilift-cc.html
    unilift-kp
    UNILIFT KP

    The Grundfos UNILIFT KP is a lightweight pump, designed for liquid transfer and pumping of water with particles up to 10 mm in diameter. It is suitable for permanent installation or as a portable pump, and can be used with a float switch for automatic operation, or without for manual operation.

    • Stainless steel construction - to ensure a long life
    • Easily transportable - with the carry handle mounted onto the pump housing
    • Auto restart - in case the motor cuts out due to thermal overload
    • Float switch option - for automatic or manual operation
    • Stainless steel construction - to ensure a long life
    • Designed to handle liquids with particles up to 10 mm in diameter
    images/product/unilift-kp.png
    https://uk.grundfos.com/products/find-product/unilift-kp.html
    upa90
    UPA 15-90 N

    The Grundfos UPA 15-90 N is a circulator designed to increase the pressure to one tap in domestic properties. The pump provides additional pressure to a shower, tap or similar outlet.The incorporated flow switch starts and stops when the tap is switched on and off.

    • WRAS Approved Product
    • Low-noise operation
    • Easy installation - plug & play
    • Maximum reliability & robustness
    • Compact mini-booster
    • Easy to install
    images/product/upa90.png
    https://uk.grundfos.com/products/find-product/upa.html
    ups50
    UPS 15-50 N

    The Grundfos UPS pumps are 3-speed wet rotor circulators ideal for domestic and commercial applications. The easy to install range features and integrated pump and motor design and comes in a wide range of materials and sizes.

    • Easy to Install – Integrated pump and motor design for easy installation
    • Energy Efficient – Performance is adjusted to demand to help reduce energy consumption
    • Quiet operation – Low noise canned motor
    • Traditional HWS pump
    • Quiet operation
    images/product/ups50.png
    https://www.grundfos.com/products/find-product/up.html