EXPLORE THE
GRUNDFOS HOME

SELECT AN APPLICATION

BACK

    BACK

    kitchen-pressure-boosting
    KITCHEN - PRESSURE BOOSTING

    Our boosting range solves the following pressure related problems:

    • Low or varying water pressure
    • Poor showers
    • Trickling taps
    • Slow-filling toilets
    • Inefficient irrigation of garden
    • Constant changing flow volume
    • A noisy supply system
    jp,jp-pt,jp-pm,scala2,cmbe-twin
    pressure-boosting
    kitchen-lifting-stations
    KITCHEN - LIFTING STATIONS

    Our range of lifting stations meets the following needs:

    • Need to discharge wastewater from below sewer level
    • Need for extra sanitary facilities anywhere
    • Need to add a rest room and wellness facilities in guesthouse or holiday cottage
    • Need to renovate and change the lay-out of the office or building
    sololift2-c-3
    lifting-stations
    garden-pressure-boosting
    GARDEN - PRESSURE BOOSTING

    Our boosting range solves the following pressure related problems:

    • Low or varying water pressure
    • Poor showers
    • Trickling taps
    • Slow-filling toilets
    • Inefficient irrigation of garden
    • Constant changing flow volume
    • A noisy supply system
    jp,jp-pt,jp-pm,scala2,cmbe-twin
    pressure-boosting
    well-groundwater
    WELL - GROUNDWATER

    Our groundwater range meets the following water supply challenges:

    • Ground water supply – private housing, small waterworks, small irrigation systems
    • Liquid transfer in tanks
    • Pressure boosting
    sq,sqe
    groundwater
    basement-drainage
    BASEMENT/UNDERGROUND TANK - DRAINAGE

    Our drainage range solves the following wastewater problems:

    • Emergency flooding
    • Groundwater entering cellars
    • High groundwater level
    • wastewater below sewer level
    kpc,unilift-cc,unilift-kp,unilift-ap
    drainage
    bathroom-pressure-boosting
    BATHROOM - PRESSURE BOOSTING

    Our boosting range solves the following pressure related problems:

    • Low or varying water pressure
    • Poor showers
    • Trickling taps
    • Slow-filling toilets
    • Inefficient irrigation of garden
    • Constant changing flow volume
    • A noisy supply system
    jp,jp-pt,jp-pm,scala2,cmbe-twin
    pressure-boosting
    bathroom-lifting-stations
    BATHROOM - LIFTING STATIONS

    Our range of lifting stations meets the following needs:

    • Need to discharge wastewater from below sewer level
    • Need for extra sanitary facilities anywhere
    • Need to add a rest room and wellness facilities in guesthouse or holiday cottage
    • Need to renovate and change the lay-out of the office or building
    sololift2-d-2,sololift2-wc-1,sololift2-wc-3,sololift2-cwc-3
    lifting-stations
    utility-room-pressure-boosting
    UTILITY ROOM - PRESSURE BOOSTING

    Our boosting range solves the following pressure related problems:

    • Low or varying water pressure
    • Poor showers
    • Trickling taps
    • Slow-filling toilets
    • Inefficient irrigation of garden
    • Constant changing flow volume
    • A noisy supply system
    jp,jp-pt,jp-pm,scala2,cmbe-twin
    pressure-boosting
    utility-room-lifting-stations
    UTILITY ROOM - LIFTING STATIONS

    Our range of lifting stations meets the following needs:

    • Need to discharge wastewater from below sewer level
    • Need for extra sanitary facilities anywhere
    • Need to add a rest room and wellness facilities in guesthouse or holiday cottage
    • Need to renovate and change the lay-out of the office or building
    sololift2-c-3
    lifting-stations
    cmbe-twin
    CMBE TWIN

    CMBE TWIN is a compact twin booster designed to provide perfect water pressure in everything from apartment buildings to schools and small industrial plants – and is easy to install.

    • Perfect water pressure
    • Intelligent pump control - automatically adaption to consumption and alternation of operation hours on the pumps
    • Dry-running protection - detection of water shortage
    • Easy to install -once connected to pipes it is only plugging the plug and go
    • Perfect water pressure
    • Intelligent pump control
    images/product/cmbe-twin.png
    https://www.grundfos.com/products/find-product/cm-cme-booster.html
    jp
    JP

    The Grundfos JP is a pressure booster pump designed for domestic use and is suitable for pressure boosting from a shallow break tank.

    • Easy to install
    • Self-priming - featuring a suction-lift to 8 m (ideal for transferring water from wells or ground tanks)
    • Robust Design - stainless steel pump housing and composite impeller and electrophoresis on motor stool
    • Thermal overload protection - built-in thermal and current protection
    • Easy to install
    • Self-priming
    images/product/jp.png
    https://my.grundfos.com/products/find-product/jp.html
    jp-pm
    JP PM

    The Grundfos JP PM is a pressure booster pump with pressure manager designed for domestic use and is suitable for pressure boosting from a shallow break tank.

    • Easy to install/ plug and pump
    • Self-priming - featuring a suction-lift to 8 m (ideal for transferring water from wells or ground tanks)
    • Automatic start/stop controlled according to consumption by the intelligent Pressure Manager
    • Dry-running and leakage protection automatically stops the pump to prevent damages.
    • Automatic start/stop
    • Dry-running and leakage protection
    images/product/jp-pm.png
    https://www.grundfos.com/products/find-product/jp.html
    jp-pt
    JP PT

    The Grundfos JP PT is a pressure booster pump with pressure tank designed for domestic use and is suitable for pressure boosting from a shallow break tank.

    • Easy to install/ plug and pump
    • Self-priming - featuring a suction-lift to 8 m (ideal for transferring water from wells or ground tanks)
    • Automatic start-stop controlled by pressure switch and pressure tank combined
    • Thermal overload protection - built-in thermal and current protection
    • Automatic start/stop
    • Thermal overload protection
    images/product/jp-pt.png
    https://www.grundfos.com/products/find-product/jp.html
    kpc
    KPC

    KPC is a series of portable pumps with soft solids of a size of up to 10 mm. They are designed mainly for automatically operated, permanent domestic applications for draining different flooded places.

    • Cost-efficient solution
    • Thermal protection to avoid motor damage at overload
    • Handy and easily transportable
    • Automatic operation available by float switch
    • Cost-efficient
    • Robust design
    images/product/kpc.png
    https://www.grundfos.com/products/find-product/kpc.html
    scala2
    SCALA2

    SCALA2 is a compact, all-in-one booster pump that will provide perfect water pressure in the vast majority of residential buildings, whether boosting from mains, tanks or wells. This single-variant pump is not only very easy to pick up and install – it is also outdoor-ready.

    • Perfect water pressure in all taps at all times
    • Low noise
    • Easy to select, install and operate
    • Dry run protection
    • Perfect water pressure
    • Low noise
    images/product/scala2.png
    https://my.grundfos.com/products/find-product/scala2.html
    sololift2-c-3
    SOLOLIFT2 C-3

    SOLOLIFT2 C-3 is suitable for pumping grey wastewater from a washing machine, dishwasher, bathtub, cabinet shower, sink, kitchen sink or water softener, where the wastewater cannot naturally be led to the main sewer.

    • For grey wastewater from dishwashers, sinks, showers, bathtubs etc.
    • High-grade stainless-steel components for salt brine from domestic water softeners
    • Quick and easy installation or replacement
    • Convenient maintenance
    • Adjustable start level according to the application
    • For grey wastewater (shower etc.)
    • Operational reliability
    images/product/sololift2-c-3.png
    https://my.grundfos.com/products/find-product/sololift20.html
    sololift2-cwc-3
    SOLOLIFT2 CWC-3

    SOLOLIFT2 CWC-3 is our slim variant for front-wall installation and will accommodate one toilet and three further sanitary appliances.

    • Slim variant for front-wall installation
    • Robustness and operational reliability
    • Quick and easy installation or replacement
    • Convenient maintenance
    • For a toilet and three extra appliances
    • Operational reliability
    images/product/sololift2-cwc-3.png
    https://my.grundfos.com/products/find-product/sololift20.html
    sololift2-d-2
    SOLOLIFT2 D-2

    SOLOLIFT2 D2 is a small, ready-to-install lifting station suitable for pumping grey wastewater

    • For dewatering of Showers, sinks etc
    • Robustness and operational reliability
    • Quick installation or replacement
    • Convenient maintenance
    • For grey wastewater (shower etc.)
    • Operational reliability
    images/product/sololift2-d-2.png
    https://my.grundfos.com/products/find-product/sololift20.html
    sololift2-wc-1
    SOLOLIFT2 WC-1

    SOLOLIFT2 WC-1 is a small, ready-to-install lifting station with integrated professional cutter system. It offers the opportunity to install sanitary facilities, where wastewater cannot naturally be led to the main sewer. It collects wastewater from a toilet and one further sanitary appliances.

    • For a toilet and one further appliance
    • Powerful motors with strong starting torque for professional cutter
    • Robustness and operational reliability
    • Quick and easy installation or replacement
    • Convenient maintenance
    • For a toilet and one extra appliance
    • Operational reliability
    images/product/sololift2-wc-1.png
    https://my.grundfos.com/products/find-product/sololift20.html
    sololift2-wc-3
    SOLOLIFT2 WC-3

    SOLOLIFT2 WC-3 is a small, ready-to-install lifting station with integrated professional cutter system. It offers the opportunity to install sanitary facilities, where wastewater cannot naturally be led to the main sewer. It collects wastewater from a toilet and three further sanitary appliances.

    • For a toilet and three further appliances
    • Powerful motors with strong starting torque for professional cutter
    • Robustness and operational reliability
    • Quick and easy installation or replacement
    • Convenient maintenance
    • For a toilet and three extra appliances
    • Operational reliability
    images/product/sololift2-wc-3.png
    https://my.grundfos.com/products/find-product/sololift20.html
    sq
    SQ

    SQ is a handy and installer-friendly submersible pump for groundwater supply from deep wells (> 8 metres). The built-in electronic motor controller offers excellent motor protection, while the permanent magnet motor ensures high efficiency.

    • Time-saving installation
    • Light-weight (7-7 kg)
    • Outstanding built-in protection features
    • Only 3 inches in diameter
    • Over- and under voltage protection
    • Excellent starting capabilities
    images/product/sq.png
    https://my.grundfos.com/products/find-product/sq.html
    sqe
    SQE

    SQE is a handy and installer-friendly submersible pump for groundwater supply from deep wells (>8 metres). The variable-speed drive ensures perfect water pressure by automatically balancing supply and demand.

    • Time-saving installation
    • Light-weight (7-8 kg)
    • No external starter box required
    • Outstanding built-in protection features
    • Perfect water pressure
    • Constant pressure operation
    • Excellent starting capabilities
    images/product/sqe.png
    https://my.grundfos.com/products/find-product/sq.html
    unilift-ap
    UNILIFT AP

    A range of powerful submersible drainage pumps for permanent installations or portable that can be used for various wastewater tasks such as drainage effluents and domestic wastewater

    • Robust stainless steel pump housing and motor
    • Available with different free passages suitable for all greywater and blackwater (incl. toilet waste) applications
    • Thermal protection to avoid motor damage at overload
    • Mechanical shaft seal
    • Stainless steel pump
    • Thermal protection
    images/product/unilift-ap.png
    https://my.grundfos.com/products/find-product/unilift-ap.html
    unilift-cc
    UNILIFT CC

    The UNILIFT CC is a light-weight submersible drainage pump with a dual outlet (top or side) that gives you a lot of flexibility in installation and/or replacement. It will pump water down to 3 mm above floor level with the strainer detached and - like our other drainage pumps - can be used in permanent installations or as a portable pump.

    • Low suction ability – able to pump down to a level of 3 mm above the floor level
    • Self venting hydraulic
    • Easy installation and prevention of water backflow from the discharge pipe
    • Flexible installation of discharge pipe
    • Dual outlet
    • Low suction ability
    images/product/unilift-cc.png
    https://my.grundfos.com/products/find-product/unilift-cc.html
    unilift-kp
    UNILIFT KP

    The robust design makes the submersible KP wet-runner drainage pump ideal for rough environments, whether used in permanent installations or as a portable pump. Can be delivered with a float switch for automatic operation.

    • Robust stainless steel pump housing and motor
    • Cooling jacket for continuous operation even at low water levels
    • Wet runner design offers highest reliability
    • Thermal protection to avoid motor damage at overload
    • Stainless steel pump
    • Thermal protection
    images/product/unilift-kp.png
    https://my.grundfos.com/products/find-product/unilift-kp.html