EXPLORE THE
GRUNDFOS HOME

SELECT AN APPLICATION

BACK

    BACK

    kitchen-pressure-boosting
    KITCHEN - PRESSURE BOOSTING

    Our boosting range solves the following pressure related problems:

    • Low or varying water pressure
    • Poor showers
    • Trickling taps
    • Slow-filling toilets
    • Inefficient irrigation of garden
    • Constant changing flow volume
    • A noisy supply system
    upa,mq,jp,jp-pt,jp-pm,scala2,cmbe,cmbe-twin,sb,sba
    pressure-boosting
    garden-pressure-boosting
    GARDEN - PRESSURE BOOSTING

    Our boosting range solves the following pressure related problems:

    • Low or varying water pressure
    • Poor showers
    • Trickling taps
    • Slow-filling toilets
    • Inefficient irrigation of garden
    • Constant changing flow volume
    • A noisy supply system
    upa,mq,jp,jp-pt,jp-pm,scala2,cmbe,cmbe-twin,sb,sba
    pressure-boosting
    well-groundwater
    WELL - GROUNDWATER

    Our groundwater range meets the following water supply challenges:

    • Ground water supply – private housing, small waterworks, small irrigation systems
    • Liquid transfer in tanks
    • Pressure boosting
    sqe,sb,sba
    groundwater
    bathroom-pressure-boosting
    BATHROOM - PRESSURE BOOSTING

    Our boosting range solves the following pressure related problems:

    • Low or varying water pressure
    • Poor showers
    • Trickling taps
    • Slow-filling toilets
    • Inefficient irrigation of garden
    • Constant changing flow volume
    • A noisy supply system
    upa,mq,jp,jp-pt,jp-pm,scala2,cmbe,cmbe-twin,sb,sba
    pressure-boosting
    bathroom-lifting-stations
    BATHROOM - LIFTING STATIONS

    Our range of lifting stations meets the following needs:

    • Need to discharge wastewater from below sewer level
    • Need for extra sanitary facilities anywhere
    • Need to add a rest room and wellness facilities in guesthouse or holiday cottage
    • Need to renovate and change the lay-out of the office or building
    sololift2-d-2,sololift2-wc-1,sololift2-wc-3,sololift2-cwc-3
    lifting-stations
    utility-room-pressure-boosting
    UTILITY ROOM - PRESSURE BOOSTING

    Our boosting range solves the following pressure related problems:

    • Low or varying water pressure
    • Poor showers
    • Trickling taps
    • Slow-filling toilets
    • Inefficient irrigation of garden
    • Constant changing flow volume
    • A noisy supply system
    upa,mq,jp,jp-pt,jp-pm,scala2,cmbe,cmbe-twin,sb,sba
    pressure-boosting
    cmbe
    CMBE

    The CMBE with integrated speed control provides perfect water pressure in residential applications – and even lets the end-user increase or decrease the pressure level at the touch of a button.

    • Perfect water pressure no matter the number of taps
    • All-in-one system -Plug & Pump
    • Low noise operation < 55 dB(A)
    • Dry run and overload protection
    • Perfect water pressure
    • All-in-one system
    images/product/cmbe.png
    https://product-selection.grundfos.com/catalogue.product%20families.cmb%2C%20cmbe.html?time=1548242140202
    cmbe-twin
    CMBE TWIN

    CMBE TWIN is a compact twin booster designed to provide perfect water pressure in everything from apartment buildings to schools and small industrial plants – and is easy to install.

    • Perfect water pressure
    • Intelligent pump control - automatically adaption to consumption and alternation of operation hours on the pumps
    • Dry-running protection - detection of water shortage
    • Easy to install -once connected to pipes it is only plugging the plug and go
    • Perfect water pressure
    • Intelligent pump control
    images/product/cmbe-twin.png
    https://www.grundfos.com/products/find-product/cm-cme-booster.html
    jp
    JP

    The Grundfos JP is a pressure booster pump designed for domestic use and is suitable for pressure boosting from a shallow break tank.

    • Easy to install
    • Self-priming - featuring a suction-lift to 8 m (ideal for transferring water from wells or ground tanks)
    • Robust Design - stainless steel pump housing and composite impeller and electrophoresis on motor stool
    • Thermal overload protection - built-in thermal and current protection
    • Easy to install
    • Self-priming
    images/product/jp.png
    https://ph.grundfos.com/products/find-product/jp.html
    jp-pm
    JP PM

    The Grundfos JP PM is a pressure booster pump with pressure manager designed for domestic use and is suitable for pressure boosting from a shallow break tank.

    • Easy to install/ plug and pump
    • Self-priming - featuring a suction-lift to 8 m (ideal for transferring water from wells or ground tanks)
    • Automatic start/stop controlled according to consumption by the intelligent Pressure Manager
    • Dry-running and leakage protection automatically stops the pump to prevent damages.
    • Automatic start/stop
    • Dry-running and leakage protection
    images/product/jp-pm.png
    https://product-selection.grundfos.com/catalogue.product%20families.jet%20boosters.html?time=1548242196886
    jp-pt
    JP PT

    The Grundfos JP PT is a pressure booster pump with pressure tank designed for domestic use and is suitable for pressure boosting from a shallow break tank.

    • Easy to install/ plug and pump
    • Self-priming - featuring a suction-lift to 8 m (ideal for transferring water from wells or ground tanks)
    • Automatic start-stop controlled by pressure switch and pressure tank combined
    • Thermal overload protection - built-in thermal and current protection
    • Automatic start/stop
    • Thermal overload protection
    images/product/jp-pt.png
    https://product-selection.grundfos.com/catalogue.product%20families.jet%20boosters.html?time=1548242196886
    mq
    MQ

    The Grundfos MQ is a compact pump and pressure boosting unit, purpose-designed for domestic water supply and other applications where a compact and reliable, easy-to-install pump is advantageous.

    • All-in-one pressure booster unit
    • Easy to install
    • Low noise
    • Dry-run protection
    • All-in-one pressure booster
    • Easy to install
    images/product/mq.png
    https://ph.grundfos.com/products/find-product/mq.html
    sb
    SB

    The Grundfos SB is a submersible pump for the pumping of clean water. It is designed for use in domestic applications. The pump itself is very silent, and noise will never become an issue.

    • Noiseless operation – pump in tank (submerged)
    • Easily accessible controller - for service and replacement
    • Integrated protection
    • Flexible selection – pump and controller
    • Low noise
    • Complete control and monitoring
    images/product/sb.png
    https://product-selection.grundfos.com/catalogue.product%20families.sb%2C%20sba.sb.sb.html?time=1548242302832
    sba
    SBA

    The new Grundfos SBA is a complete all-in-one unit submersible booster pump for pumping water from shallow wells (< 8 metres) or ground/rainwater tanks. It is built on the proven SB platform, but comes with an integrated control unit – eliminating the need for an external pump controller.

    • Easy selection & installation – all-in-one unit
    • Automatic start/stop
    • Noiseless operation – pump in tank (submerged)
    • Dry run & overload protection
    • Submersible booster with automatic operation
    • Easy selection and installation – one unit
    images/product/sba.png
    https://product-selection.grundfos.com/catalogue.product%20families.sb%2C%20sba.sba.sba.html?time=1548242313848
    scala2
    SCALA2

    SCALA2 is a compact, all-in-one booster pump that will provide perfect water pressure in the vast majority of residential buildings, whether boosting from mains, tanks or wells. This single-variant pump is not only very easy to pick up and install – it is also outdoor-ready.

    • Perfect water pressure in all taps at all times
    • Low noise
    • Easy to select, install and operate
    • Dry run protection
    • Perfect water pressure
    • Low noise
    images/product/scala2.png
    https://ph.grundfos.com/products/find-product/scala2.html
    sololift2-cwc-3
    SOLOLIFT2 CWC-3

    SOLOLIFT2 CWC-3 is our slim variant for front-wall installation and will accommodate one toilet and three further sanitary appliances.

    • Slim variant for front-wall installation
    • Robustness and operational reliability
    • Quick and easy installation or replacement
    • Convenient maintenance
    • For a toilet and three extra appliances
    • Operational reliability
    images/product/sololift2-cwc-3.png
    https://ph.grundfos.com/products/find-product/sololift20.html
    sololift2-d-2
    SOLOLIFT2 D-2

    SOLOLIFT2 D2 is a small, ready-to-install lifting station suitable for pumping grey wastewater

    • For dewatering of Showers, sinks etc
    • Robustness and operational reliability
    • Quick installation or replacement
    • Convenient maintenance
    • For grey wastewater (shower etc.)
    • Operational reliability
    images/product/sololift2-d-2.png
    https://ph.grundfos.com/products/find-product/sololift20.html
    sololift2-wc-1
    SOLOLIFT2 WC-1

    SOLOLIFT2 WC-1 is a small, ready-to-install lifting station with integrated professional cutter system. It offers the opportunity to install sanitary facilities, where wastewater cannot naturally be led to the main sewer. It collects wastewater from a toilet and one further sanitary appliances.

    • For a toilet and one further appliance
    • Powerful motors with strong starting torque for professional cutter
    • Robustness and operational reliability
    • Quick and easy installation or replacement
    • Convenient maintenance
    • For a toilet and one extra appliance
    • Operational reliability
    images/product/sololift2-wc-1.png
    https://ph.grundfos.com/products/find-product/sololift20.html
    sololift2-wc-3
    SOLOLIFT2 WC-3

    SOLOLIFT2 WC-3 is a small, ready-to-install lifting station with integrated professional cutter system. It offers the opportunity to install sanitary facilities, where wastewater cannot naturally be led to the main sewer. It collects wastewater from a toilet and three further sanitary appliances.

    • For a toilet and three further appliances
    • Powerful motors with strong starting torque for professional cutter
    • Robustness and operational reliability
    • Quick and easy installation or replacement
    • Convenient maintenance
    • For a toilet and three extra appliances
    • Operational reliability
    images/product/sololift2-wc-3.png
    https://ph.grundfos.com/products/find-product/sololift20.html
    sqe
    SQE

    SQE is a handy and installer-friendly submersible pump for groundwater supply from deep wells (>8 metres). The variable-speed drive ensures perfect water pressure by automatically balancing supply and demand.

    • Time-saving installation
    • Light-weight (7-8 kg)
    • No external starter box required
    • Outstanding built-in protection features
    • Perfect water pressure
    • Constant pressure operation
    • Excellent starting capabilities
    images/product/sqe.png
    https://ph.grundfos.com/products/find-product/sq.html
    upa
    UPA

    UPA range is a compact domestic pressure booster, that makes the required water pressure available at tapping points. The pump automatically starts and stops when there is a demand.

    • Energy efficient
    • Low-noise operation
    • Easy installation - plug and play
    • Maximum reliability and robustness
    • Compact mini-booster
    • Easy to install
    images/product/upa.png
    https://www.grundfos.com/products/find-product/upa.html