EXPLORE THE
GRUNDFOS HOME

SELECT AN APPLICATION

BACK

    BACK

    bathroom-pressure-boosting
    BATHROOM - PRESSURE BOOSTING

    OUR BOOSTING RANGE SOLVES THE FOLLOWING PRESSURE RELATED PROBLEMS:

    • Low or varying water pressure
    • Poor showers
    • Trickling taps
    • Slow-filling toilets
    • Inefficient irrigation of garden
    • Constant changing flow volume
    • A noisy supply system
    mq,jp,jp-pt,jp-pm,scala2,cmbe,cmbe-twin,sb,sba
    pressure-boosting
    utility-room-pressure-boosting
    UTILITY ROOM - PRESSURE BOOSTING

    OUR BOOSTING RANGE SOLVES THE FOLLOWING PRESSURE RELATED PROBLEMS:

    • Low or varying water pressure
    • Poor showers
    • Trickling taps
    • Slow-filling toilets
    • Inefficient irrigation of garden
    • Constant changing flow volume
    • A noisy supply system
    mq,jp,jp-pt,jp-pm,scala2,cmbe,cmbe-twin,sb,sba
    pressure-boosting
    kitchen-pressure-boosting
    KITCHEN - PRESSURE BOOSTING

    OUR BOOSTING RANGE SOLVES THE FOLLOWING PRESSURE RELATED PROBLEMS:

    • Low or varying water pressure
    • Poor showers
    • Trickling taps
    • Slow-filling toilets
    • Inefficient irrigation of garden
    • Constant changing flow volume
    • A noisy supply system
    mq,jp,jp-pt,jp-pm,scala2,cmbe,cmbe-twin,sb,sba
    pressure-boosting
    well-groundwater
    WELL - GROUNDWATER

    OUR GROUNDWATER RANGE MEETS THE FOLLOWING WATER SUPPLY CHALLENGES:

    • Ground water supply – private housing, small waterworks, small irrigation systems
    • Liquid transfer in tanks
    • Pressure boosting
    sq,sqe
    groundwater
    bathroom-lifting-stations
    BATHROOM - LIFTING STATIONS

    OUR RANGE OF LIFTING STATIONS MEETS THE FOLLOWING NEEDS:

    • Need to discharge wastewater from below sewer level
    • Need for extra sanitary facilities anywhere
    • Need to add a rest room and wellness facilities in guesthouse or holiday cottage
    • Need to renovate and change the lay-out of the office or building
    sololift2-wc-1,sololift2-wc-3,sololift2-cwc-3,sololift2-d-2
    lifting-stations
    utility-room-lifting-stations
    UTILITY ROOM - LIFTING STATIONS

    OUR RANGE OF LIFTING STATIONS MEETS THE FOLLOWING NEEDS:

    • Need to discharge wastewater from below sewer level
    • Need for extra sanitary facilities anywhere
    • Need to add a rest room and wellness facilities in guesthouse or holiday cottage
    • Need to renovate and change the lay-out of the office or building
    sololift2-c-3
    lifting-stations
    kitchen-lifting-stations
    KITCHEN - LIFTING STATIONS

    OUR RANGE OF LIFTING STATIONS MEETS THE FOLLOWING NEEDS:

    • Need to discharge wastewater from below sewer level
    • Need for extra sanitary facilities anywhere
    • Need to add a rest room and wellness facilities in guesthouse or holiday cottage
    • Need to renovate and change the lay-out of the office or building
    sololift2-c-3
    lifting-stations
    basement-underground-tank-drainage
    BASEMENT/UNDERGROUND TANK - DRAINAGE

    OUR DRAINAGE RANGE SOLVES THE FOLLOWING WASTEWATER PROBLEMS:

    • Emergency flooding
    • Groundwater entering cellars
    • High groundwater level
    • Wastewater below sewer level
    unilift-cc,unilift-kp,unilift-ap
    drainage
    bathroom-hot-water-recirculation
    BATHROOM - HOT WATER RECIRCULATION

    HOT WATER CIRCULATION PUMPS SOLVE THE FOLLOWING PROBLEMS:

    • Waiting for hot water at the taps
    • Waiting for hot water in the shower
    • Wasting water waiting for the hot water
    comfort-b-pm,comfort-bxt-pm,comfort-ba-pm
    hot-water-recirculation
    utility-room-hot-water-recirculation
    UTILITY ROOM - HOT WATER RECIRCULATION

    HOT WATER CIRCULATION PUMPS SOLVE THE FOLLOWING PROBLEMS:

    • Waiting for hot water at the taps
    • Waiting for hot water in the shower
    • Wasting water waiting for the hot water
    comfort-b-pm,comfort-bxt-pm,comfort-ba-pm
    hot-water-recirculation
    kitchen-hot-water-recirculation
    KITCHEN - HOT WATER RECIRCULATION

    HOT WATER CIRCULATION PUMPS SOLVE THE FOLLOWING PROBLEMS:

    • Waiting for hot water at the taps
    • Waiting for hot water in the shower
    • Wasting water waiting for the hot water
    comfort-b-pm,comfort-bxt-pm,comfort-ba-pm
    hot-water-recirculation
    scala2
    SCALA2
    images/product/scala2.png
    https://www.grundfos.com/products/find-product/scala2.html

    SCALA2 is a compact, all-in-one booster pump that will provide perfect water pressure in the vast majority of residential buildings, whether boosting from mains, tanks or wells. This single-variant pump is not only very easy to pick up and install – it is also outdoor-ready.

    • Perfect water pressure in all taps at all times
    • Low noise
    • Easy to select, install and operate
    • Dry run protection
    • Perfect water pressure
    • Low noise
    mq
    MQ
    images/product/mq.png
    https://www.grundfos.com/products/find-product/mq.html

    The Grundfos MQ is a compact pump and pressure boosting unit, purpose-designed for domestic water supply and other applications where a compact and reliable, easy-to-install pump is advantageous.

    • All-in-one pressure booster unit
    • Easy to install
    • Low noise
    • Dry-run protection
    • All-in-one pressure booster
    • Easy to install
    upa
    UPA
    images/product/upa.png
    https://www.grundfos.com/products/find-product/upa.html

    UPA range is a compact domestic pressure booster, that makes the required water pressure available at tapping points. The pump automatically starts and stops when there is a demand.

    • Energy efficient
    • Low-noise operation
    • Easy installation - plug and play
    • Maximum reliability and robustness
    • Compact mini-booster
    • Easy to install
    cmbe
    CMBE
    images/product/cmbe.png
    https://www.grundfos.com/products/find-product/cm-cme-booster.html

    The CMBE with integrated speed control provides perfect water pressure in residential applications – and even lets the end-user increase or decrease the pressure level at the touch of a button.

    • Perfect water pressure no matter the number of taps
    • All-in-one system -Plug & Pump
    • Low noise operation < 55 dB(A)
    • Dry run and overload protection
    • Perfect water pressure
    • All-in-one system
    cmbe-twin
    CMBE TWIN
    images/product/cmbe-twin.png
    https://www.grundfos.com/products/find-product/cm-cme-booster.html

    CMBE TWIN is a compact twin booster designed to provide perfect water pressure in everything from apartment buildings to schools and small industrial plants – and is easy to install.

    • Perfect water pressure
    • Intelligent pump control - automatically adaption to consumption and alternation of operation hours on the pumps
    • Dry-running protection - detection of water shortage
    • Easy to install - once connected to pipes it is only plugging the plug and go
    • Perfect water pressure
    • Intelligent pump control
    sba
    SBA
    images/product/sba.png
    https://www.grundfos.com/products/find-product/sb-and-sba.html

    The new Grundfos SBA is a complete all-in-one unit submersible booster pump for pumping water from shallow wells (< 8 metres) or ground/rainwater tanks. It is built on the proven SB platform, but comes with an integrated control unit – eliminating the need for an external pump controller.

    • Easy selection & installation – all-in-one unit
    • Automatic start/stop
    • Noiseless operation – pump in tank (submerged)
    • Dry run & overload protection
    • Automatic submersible booster
    • Easy to select and install
    sb
    SB
    images/product/sb.png
    https://www.grundfos.com/products/find-product/sb-and-sba.html

    The Grundfos SB is a submersible pump for the pumping of clean water. It is designed for use in domestic applications. The pump itself is very silent, and noise will never become an issue.

    • Noiseless operation – pump in tank (submerged)
    • Easily accessible controller - for service and replacement
    • Integrated protection
    • Flexible selection – pump and controller
    • Complete control and monitoring
    • Low noise
    sq
    SQ
    images/product/sq.png
    https://www.grundfos.com/products/find-product/sq.html

    SQ is a handy and installer-friendly submersible pump for groundwater supply from deep wells (> 8 metres). The built-in electronic motor controller offers excellent motor protection, while the permanent magnet motor ensures high efficiency.

    • Time-saving installation
    • Light-weight (7-7 kg)
    • Outstanding built-in protection features
    • Only 3 inches in diameter
    • Over- and under voltage protection
    • Excellent starting capabilities
    sqe
    SQE
    images/product/sqe.png
    https://www.grundfos.com/products/find-product/sq.html

    SQE is a handy and installer-friendly submersible pump for groundwater supply from deep wells (>8 metres). The variable-speed drive ensures perfect water pressure by automatically balancing supply and demand.

    • Time-saving installation
    • Light-weight (7-8 kg)
    • No external starter box required
    • Outstanding built-in protection features
    • Perfect water pressure
    • Constant pressure operation
    • Excellent starting capabilities
    sololift2-wc-3
    SOLOLIFT2 WC-3
    images/product/sololift2-wc-3.png
    https://www.grundfos.com/products/find-product/sololift20.html

    SOLOLIFT2 WC-3 is a small, ready-to-install lifting station with integrated professional cutter system. It offers the opportunity to install sanitary facilities, where wastewater cannot naturally be led to the main sewer. It collects wastewater from a toilet and three further sanitary appliances.

    • For a toilet and three further appliances
    • Powerful motors with strong starting torque for professional cutter
    • Robustness and operational reliability
    • Quick and easy installation or replacement
    • Convenient maintenance
    • For a toilet and three extra appliances
    • Operational reliability
    sololift2-cwc-3
    SOLOLIFT2 CWC-3
    images/product/sololift2-cwc-3.png
    https://www.grundfos.com/products/find-product/sololift20.html

    SOLOLIFT2 CWC-3 is our slim variant for front-wall installation and will accommodate one toilet and three further sanitary appliances.

    • Slim variant for front-wall installation
    • Robustness and operational reliability
    • Quick and easy installation or replacement
    • Convenient maintenance
    • For a toilet and three extra appliances
    • Operational reliability
    sololift2-wc-1
    SOLOLIFT2 WC-1
    images/product/sololift2-wc-1.png
    https://www.grundfos.com/products/find-product/sololift20.html

    SOLOLIFT2 WC-1 is a small, ready-to-install lifting station with integrated professional cutter system. It offers the opportunity to install sanitary facilities, where wastewater cannot naturally be led to the main sewer. It collects wastewater from a toilet and one further sanitary appliances.

    • For a toilet and one further appliance
    • Powerful motors with strong starting torque for professional cutter
    • Robustness and operational reliability
    • Quick and easy installation or replacement
    • Convenient maintenance
    • For a toilet and one extra appliance
    • Operational reliability
    sololift2-c-3
    SOLOLIFT2 C-3
    images/product/sololift2-c-3.png
    https://www.grundfos.com/products/find-product/sololift20.html

    SOLOLIFT2 C-3 is suitable for pumping grey wastewater from a washing machine, dishwasher, bathtub, cabinet shower, sink, kitchen sink or water softener, where the wastewater cannot naturally be led to the main sewer.

    • For grey wastewater from dishwashers, sinks, showers, bathtubs etc.
    • High-grade stainless-steel components for salt brine from domestic water softeners
    • Quick and easy installation or replacement
    • Convenient maintenance
    • Adjustable start level according to the application
    • For grey wastewater (shower etc.)
    • Operational reliability
    sololift2-d-2
    SOLOLIFT2 D-2
    images/product/sololift2-d-2.png
    https://www.grundfos.com/products/find-product/sololift20.html

    SOLOLIFT2 D2 is a small, ready-to-install lifting station suitable for pumping grey wastewater from appliances in sanitary rooms, where the wastewater cannot naturally be led directly to the main sewer.

    • For dewatering of Showers, sinks etc
    • Robustness and operational reliability
    • Quick installation or replacement
    • Convenient maintenance
    • For grey wastewater (dishwasher etc.)
    • Operational reliability
    unilift-cc
    UNILIFT CC
    images/product/unilift-cc.png
    https://www.grundfos.com/products/find-product/unilift-cc.html

    The UNILIFT CC is a light-weight submersible drainage pump with a dual outlet (top or side) that gives you a lot of flexibility in installation and/or replacement. It will pump water down to 3 mm above floor level with the strainer detached and - like our other drainage pumps - can be used in permanent installations or as a portable pump.

    • Low suction ability – able to pump down to a level of 3 mm above the floor level
    • Self venting hydraulic
    • Easy installation and prevention of water backflow from the discharge pipe
    • Flexible installation of discharge pipe
    • Dual outlet
    • Low suction ability
    unilift-kp
    UNILIFT KP
    images/product/unilift-kp.png
    https://www.grundfos.com/products/find-product/unilift-kp.html

    The robust design makes the submersible KP wet-runner drainage pump ideal for rough environments, whether used in permanent installations or as a portable pump. Can be delivered with a float switch for automatic operation.

    • Robust stainless steel pump housing and motor
    • Cooling jacket for continuous operation even at low water levels
    • Wet runner design offers highest reliability
    • Thermal protection to avoid motor damage at overload
    • Stainless steel pump
    • Thermal protection
    unilift-ap
    UNILIFT AP
    images/product/unilift-ap.png
    https://www.grundfos.com/products/find-product/unilift-ap.html

    A range of powerful submersible drainage pumps for permanent installations or portable that can be used for various wastewater tasks such as drainage effluents and domestic wastewater.

    • Robust stainless steel pump housing and motor
    • Available with different free passages suitable for all greywater and blackwater (incl. toilet waste) applications
    • Thermal protection to avoid motor damage at overload
    • Mechanical shaft seal
    • Stainless steel pump
    • Thermal protection
    comfort-b-pm
    Comfort B PM Basic
    images/product/comfort-b-pm.png
    https://www.grundfos.com/products/find-product/comfort.html

    The Grundfos COMFORT B PM Basic is a hot water recirculation pump for domestic homes. It is silent and energy-efficient with a compact design. Easily installed and available with constant operation (100 %) mode.

    • Easy installation and ration
    • Low heat loss
    • No clogging
    • Dry-run protection
    • Dry-running protection
    • Easy installation and operation
    comfort-bxt-pm
    Comfort BXT PM Temperature control
    images/product/comfort-bxt-pm.png
    https://www.grundfos.com/products/find-product/comfort.html

    The Grundfos COMFORT BXT PM Temperature control is a hot water recirculation pump for domestic homes, that keeps temperature within a calculated range. Runs only when required to save energy.

    • Temperature control
    • Energy saving
    • Easy operation and installation
    • Low heat loss
    • Dry-running protection
    • Temperature control
    comfort-ba-pm
    Comfort BA PM AUTOADAPT
    images/product/comfort-ba-pm.png
    https://www.grundfos.com/products/find-product/comfort.html

    The Grundfos COMFORT BA PM Autoadapt is a hot water recirculation pump for domestic homes, that adjust according to usage and automatically adapts to it to guarantee the best comfort and the highest energy savings in the market.

    • AUTOADAPT mode
    • Temperature control (incl. 100% mode)
    • Easy operation and installing
    • Low heat loss
    • AUTOADAPT mode
    • Temperature control
    jp
    JP
    images/product/jp.png
    https://www.grundfos.com/products/find-product/jp.html

    The Grundfos JP is a pressure booster pump designed for domestic use and is suitable for pressure boosting from a shallow break tank.

    • Easy to install
    • Self-priming - featuring a suction-lift to 8 m (ideal for transferring water from wells or ground tanks)
    • Robust Design - stainless steel pump housing and composite impeller and electrophoresis on motor stool
    • Thermal overload protection - built-in thermal and current protection
    • Self-priming
    • Easy to install
    jp-pt
    JP PT
    images/product/jp-pt.png
    https://www.grundfos.com/products/find-product/jp.html

    The Grundfos JP PT is a pressure booster pump with pressure tank designed for domestic use and is suitable for pressure boosting from a shallow break tank.

    • Easy to install/ plug and pump
    • Self-priming - featuring a suction-lift to 8 m (ideal for transferring water from wells or ground tanks)
    • Automatic start-stop controlled by pressure switch and pressure tank combined
    • Thermal overload protection - built-in thermal and current protection
    • Thermal overload protection
    • Automatic start/stop
    jp-pm
    JP PM
    images/product/jp-pm.png
    https://www.grundfos.com/products/find-product/jp.html

    The Grundfos JP PM is a pressure booster pump with pressure manager designed for domestic use and is suitable for pressure boosting from a shallow break tank.

    • Easy to install/ plug and pump
    • Self-priming - featuring a suction-lift to 8 m (ideal for transferring water from wells or ground tanks)
    • Automatic start/stop controlled according to consumption by the intelligent Pressure Manager
    • Dry-running and leakage protection automatically stops the pump to prevent damages
    • Dry-running and leakage protection
    • Automatic start/stop
    kpc
    KPC
    images/product/kpc.png
    https://www.grundfos.com/products/find-product/kpc.html

    KPC is a series of portable pumps with soft solids of a size of up to 10 mm. They are designed mainly for automatically operated, permanent domestic applications for draining different flooded places.

    • Cost-efficient solution
    • Thermal protection to avoid motor damage at overload
    • Handy and easily transportable
    • Automatic operation available by float switch
    • Cost-efficient
    • Robust design