Overview
Overview
Grundfos high-pressure booster modules are used for boosting, liquid transfer and circulation in systems under high static pressure. Applications include reverse osmosis in domestic water supply, hospitals, laboratories, and the chemical, electronics and metals industries. The pumps are also used for ultrafiltration in the chemical and galvanising industries, painting workshops, and the metals and mineral industries.
Available in three SS qualities, SS 304, SS 316, SS 904 L.
Applications
The booster modules are suitable for pressure boosting in such systems as:
- reverse osmosis systems
- water supply systems
- water treatment systems and Industrial plants
- Pressure boosting
Features and benefits
- all stainless steel
- low noise
- simple installation
- modular design
- compact design
- leakage-free
Benefits
- All stainless steel
- Low noise
- Simple installation
Brochures
Brochures
Cases
Cases
Contact
Sales office
Contact us
Select country to contact your local sales company
Service center
Contact us
Select country to contact your local service center