Micro CHP

MCHP

Micro Cogeneration of Heat & Power

Installing our sensors in µ-CHP systems can bring various benefits to the system and user. Currently the most used technology for creating the power and heat required from the system, is via Sterling engines. On the heating side, which is of course of interest here, both our flow and pressure sensors are used. They can be used for:

  • Possibility to control pump speed to maintain a defined flow or pressure
  • Easy commission and fault detection
  • Flow and temperature control of the system
  • Energy metering according to EN1434 standards