Domestic Hot Water Module

DHW

Domestic Hot Water (Fresh water)

Due to the very fast response time of our VFS on the temperature measurement, it is a perfect fit for providing accurate flow and temperatures to the user of the system. Here are some benefits of using the sensors in DHW modules: 

  • Fast temperature response
  • Accurate flowsignal (1.5% FS)
  • Superior comfort
  • Energy saving
  • Anti legionella
  • Works perfectly with inlet ΔT 5K