VFS - composite

Vortex Flowsensor Standard (VFS)

VFS_comp

The VFS is a 2in1 flow and temperature sensor using a 5V stable power supply which generally outputs a ratiometric signal from 0.5-3.5V from Flow min. to Flow max.

It has a composite body and pipe. Fittings for connecting it, can be provided as well.

Enclosure class is IP44.

Viscosity needs to be lower than 2 CSt (either lower concentration of glycol at room temperatures or higher concentration of glycol at higher temperatures).

The Vortex Flowsensor Standard composite comes in 5 ranges:

  • VFS 1-20 l/min        |    0.2-5.2 gpm
  • VFS 2-40 l/min        |    0.4-10.7 gpm
  • VFS 5-100 l/min      |    1.5-26.5 gpm
  • VFS 10-200 l/min    |    2.6-53 gpm
  • VFS 20-400 l/min    |    5.2-105 gpm
 
All VFS sensors also measure temperature from 0-120 degrees Celsius (32 to 248 degrees Fahrenheit).

Burst pressure >16 bar (232 psi).

Models available with threads for different worldwide standards (BSPP, NPT, etc.)

For more information on these products, please download the Flow Databooklet from the right column (below on mobile) on this page.