Relative Pressuresensor Standard (RPS)

The RPS is a 2in1 relative pressure and temperature sensor using a 5V stable power supply which generally outputs a ratiometric signal from 0.5-3.5V from 0 to Pressure max.
We also have digital versions of our products in some ranges and are constantly working on new innovative products, so if in doubt, always try to contact us via e-mail, at: directsensors@grundfos.com
Fittings for connecting it, come in 1/2" stainless steel thread (BSP or NPT) or 3/8" composite adapter.
Enclosure class is IP44.
The Relative Pressuresensor Standard comes in 8 ranges:
- RPS 0-0.6 bar | 9 psig
- RPS 0-1.0 bar | 14.5 psig
- RPS 0-1.6 bar | 25 psig
- RPS 0-2.5 bar | 40 psig
- RPS 0-4.0 bar | 60 psig
- RPS 0-6.0 bar | 90 psig
- RPS 0-10 bar | 145 psig
- RPS 0-16 bar | 232 psig
All RPS sensors also measure temperature from 0-100 degrees Celsius (32-212 degrees Fahrenheit).
Burst pressure > 30 bar (435 psig).
Models available with threads for different worldwide standards (BSPP, NPT, etc.)
For more information on these products, please download the Pressure Databooklet from the right column (below on mobile) on this page.