3 questions Intermediate

ECADEMY test

Grundfos ALPHA1 circulator pump functionality

This course test contains 3 questions and can be retaken at any time.

You must answer all questions correctly to pass the test and complete the course.

Start test

Question 1 of 3 Intermediate

1 In addition to one and two-pipe radiator systems, underfloor heating and domestic hot water recirculation, is the ALPHA1 suitable for replacement in boiler

Question 3 of 3 Intermediate

3 In addition to being reliable and high-efficiency, what is the ALPHA1

Question 3 of 3 Intermediate

Happy with your answers?

Submit your current answers and get the final test result.

Submit

Test results

Congratulations. You have passed the test and completed the Grundfos ALPHA1 circulator pump functionality

Achieved badges:

Continue training Go to MyECADEMY

Sorry. You did not pass the Grundfos ALPHA1 circulator pump functionality test this time

Correct
01.
Q: In addition to one and two-pipe radiator systems, underfloor heating and domestic hot water recirculation, is the ALPHA1 suitable for replacement in boiler
A: No
Correct
02.
Q: Does the ALPHA1 feature a de-blocking function
A: Yes, the automatic robust start-up function
Correct
03.
Q: In addition to being reliable and high-efficiency, what is the ALPHA1
A: Affordable