6 questions Advanced

ECADEMY test

System optimisation in industrial applications

This course test contains 6 questions and can be retaken at any time.

You must answer all questions correctly to pass the test and complete the course.

Start test

Question 2 of 6 Advanced

2 How much can be saved by using a system with direct temperature control?

Question 3 of 6 Advanced

3 How often does a feed valve require maintenance in a typical boiler system?

Question 5 of 6 Advanced

5 What do Wash & Clean production facilities consider very important?

Question 6 of 6 Advanced

6 What is the estimated payback time when replacing fixed speed pumps with variable speed

Question 6 of 6 Advanced

Happy with your answers?

Submit your current answers and get the final test result.

Submit

Test results

Congratulations. You have passed the test and completed the System optimisation in industrial applications

Achieved badges:

Continue training Go to MyECADEMY

Sorry. You did not pass the System optimisation in industrial applications test this time

Correct
01.
Q: What is the essential aspect of the ‘new mind-set’?
A: Connecting the temperature sensor directly to the pump
Correct
02.
Q: How much can be saved by using a system with direct temperature control?
A: Up to 70%
Correct
03.
Q: How often does a feed valve require maintenance in a typical boiler system?
A: At least once every 12 months
Correct
04.
Q: What does curve compensation do?
A: Ensures a steadier regulation
Correct
05.
Q: What do Wash & Clean production facilities consider very important?
A: That the pumps are compact
Correct
06.
Q: What is the estimated payback time when replacing fixed speed pumps with variable speed
A: Two months