6 questions Intermediate

ECADEMY test

The Grundfos Distributed Pumping Course

This course test contains 6 questions and can be retaken at any time.

You must answer all questions correctly to pass the test and complete the course.

Start test

Question 1 of 6 Intermediate

1 How much flow is required to achieve almost 80 % of the capacity?

Question 4 of 6 Intermediate

4 Pump energy savings in a distributed pumping system are around:

Question 5 of 6 Intermediate

5 With a single dedicated pump for each terminal unit, which control mode is used?

Question 6 of 6 Intermediate

Happy with your answers?

Submit your current answers and get the final test result.

Submit

Test results

Congratulations. You have passed the test and completed the The Grundfos Distributed Pumping Course

Achieved badges:

Continue training Go to MyECADEMY

Sorry. You did not pass the The Grundfos Distributed Pumping Course test this time

Correct
01.
Q: How much flow is required to achieve almost 80 % of the capacity?
A: 50%
Correct
02.
Q: Why is coil flow always correct in a distributed pumping system?
A: Because Magna 3 pump speed is modulated based on terminal unit load
Correct
03.
Q: Why must low-pressure non-return valves be installed for each cooling loop with AHU’s?
A: To avoid backflow in case the AHU unit is out of operation
Correct
04.
Q: Pump energy savings in a distributed pumping system are around:
A: 54%
Correct
05.
Q: With a single dedicated pump for each terminal unit, which control mode is used?
A: Constant temperature
Correct
06.
Q: How does the MPC controller protect chillers from freezing?
A: By ensuring minimum flow over the active chille