Hospitals

Never compromise on patient care and safety

Hospitals are complex environments that demand careful consideration for HVAC system design, maintenance and repair. When a HVAC system goes down, surgical procedures can be delayed and other emergency situations rerouted to other hospitals. Older HVAC systems also increase the risk of airborne legionnaires’ disease for patients, which is often caused by bacteria in the water within ventilation systems.

With patient care and safety absolutely paramount, the operating rules for HVAC systems are therefore incredibly strict. Viruses must be prevented at all times, so airflow needs to be constantly renewed. Sanitary risks need to be kept as low as possible, meaning water must have the right quality. And hot water needs to be instantly available, making tap pressure crucial.

This means it’s essential that HVAC and pressure boosting systems can deliver maximum reliability. That they can increase efficiency to reduce OPEX and CAPEX. And that they can ensure a hospital doesn’t have to compromise on the health and safety of both its patients and the environment.

How an Irish hospital saved money and solved its Delta T problem

Sligo University Hospital retrofitted its heating system with new boilers and intelligent pumps from Grundfos. The hospital is now saving up to 80% on pump energy.

How a Belgian hospital can grow 40% without growing energy use

University Hospital Brussels will save an estimated €65,000 a year in energy by replacing more than 200 outdated pumps with newer models from Grundfos.


Retrofitting for energy efficiency

When renovating a hospital, a common concern is the compatibility of new systems and the benefits of replacing solutions. But whether the task is upgrading equipment, complying with new regulations or increasing the hospital’s value, it’s essential to keep energy efficiency in mind.

In Grundfos, energy-efficient retrofitting can mean everything from replacing old pumps to transforming the entire system with intelligent solutions that monitor performance. 


New hospital project?

At the start of a new hospital project, a number of questions will be asked in relation to HVAC systems since careful planning is critical to integrate and optimise each system. Which pump type is right for the system? Can it be connected to a BMS? And how easy is it to size? 

Luckily, Grundfos has a wealth of tools, insights and services to answer these questions and more. We help you select, size, install, commission and maintain your HVAC systems. So you can be sure they meet all your performance needs and provide the best comfort possible. 

Download our application guides for your retrofit or new build projects

Are you a technical decision-maker looking for detailed information on how to overcome system challenges? Then check out our application guides where you can find out how to fight legionella, tackle pump design issues, use controls to optimise your system, and much more.  

Can we help?

Are you in the process of finding the right pump solution that meets your requirements? Then Grundfos can help you in the process! Fill in the form below and we will contact you.

Server Error: Connection Error

Please fill in the required fields

Mobile is invalid

Field Required

Field Required

AC_language

Thanks for your mail!
We are working on your request and look forward hearing more on how we can help you. We will get back to you shortly. 

Remove the worry with a Customised Service Agreement

Discover how a Grundfos Customised Service Agreement could reduce your OPEX, maximise uptime and give you complete peace of mind. Take a few minutes to assess your service agreement needs.

Explore our applications and solutions

Every hotel has its own special requirements. But with the right system design, it’s possible to gain complete simplicity and reliability, along with increased water safety and energy efficiency. Grundfos offers a complete range of commercial water pump systems to bring high performance to every hotel. Explore our applications and products below.