contenttype.case

Industrial Cooling: The intelligent way to prevent performance problems

- 100% Easy operation
- 30 % Reduced OPEX
- Full control

Find out how a danish food producer has secured an application with optimal performance and minimal downtime due to condition monitoring.

Danish Crown is a large food processing company, dealing primarily with pork and beef. Thanks to Grundfos iSOLUTIONS MONITOR and pumps with intelligent built-in functionality, the producer has optimised system performance in one of its critical applications with a solution that detects the need for service or repair before failures happen.


Existing system

4x variable speed pumps
No monitoring


New system

CRE pump range
Gateway CIM/CIU
Grundfos MPC-E control panel
Grundfos iSOLUTIONS MONITOR

 

 

Conditioning Monitoring

Find out how Conditioning Monitoring helped the Danish food producer Danish Crown reduce OPEX by 30% and get easy operations. Watch the film and learn more.

Solution & outcome

With Grundfos iSOLUTIONS MONITOR, Danish Crown has a solution that monitors its pumps and pump systems for the most common issues. Compared to traditional condition monitoring solutions, it provides instant conclusions that can prevent potential downtime with predictive maintenance features.

Reliable operation

Unexpected downtime can be extremly costly, but Grundfos iSOLUTIONS MONITOR provides alerts of any performance issues, as well as the condition of various components before it’s too late – meaning maximum system uptime.

Full control

Grundfos iSOLUTIONS MONITOR includes a local display unit that offers flexible mounting, a web interface for remote monitoring of all relevant installations, and can be integrated with any SCADA, BMS or DCS system.

Maximized reliability

Grundfos iSOLUTIONS MONITOR, in combination with our intelligent integrated pump controls, keeps track of what’s happening in the pump and the entire pump system. This allows preventive maintenance whenever it’s convenient.