Research And Insight

Temperature control mode

A temperature-controlled water pump is used in circulating systems without control valves to generate a variable flow, and systems where it is important to have a constant temperature. 

Applications where a pump with temperature control mode is used include: 

  • Single-pipe heating system 
  • Boiler shunts 
  • Heating systems with 3-way valves 
  • Air-conditioning system with 3-way valves 
  • Domestic hot water circulation 

Temperature controlled water pumps from Grundfos include a broad range of circulator pumps and in-line single stage pumps.