Increase building energy efficiency
The innovative all-in-one Grundfos MIXIT solution simplifies commissioning and balancing, while making it faster, easier and more efficient as all components are automatically adjusted and balanced to the system demands, saving you up to 25% energy. And by monitoring the HVAC system, your energy consumption can be further reduced.
Watch the video and see how easy MIXIT makes it is to optimise your building’s energy efficiency with MIXIT.
Build optimal mixing loops with ease
Reduce installation and commissioning time by up to 50% with Grundfos MIXIT by combining 8-12 traditional mixing loop components into an all-in-one solution.
With MIXIT and high-efficiency Grundfos pumps, you’ll gain optimal energy performance, full control over your operations and real-time monitoring for full transparency over of your HVAC system’s energy use.
Get an instant overview of MIXIT in our infographic or for the full technical details, download our brochure.
Want more information about MIXIT?
Do you have further questions about MIXIT or want help developing a MIXIT application? Just fill out the form and one of our experts will get back to you shortly.