- Grundfos South Korea
- Campaign
- IND APAC Elite Partner Stra...
Grundfos IND APAC
Elite Partner Strategy Forum 2024
January 16 -19, 2024
Bali, Indonesia
Welcome to the Grundfos IND APAC ELITE Partner Strategy Forum 2024!
You will be able to find all the information about the forum, including the agenda, practical information, photos, and special offers.
Any updates will also be shared via this website.
Practical Information
Travel Insurance
Grundfos will cover the travel insurance cost for event participants for all activities relating to the GRUNDFOS Industry APAC ELITE Partner Strategy Forum 2024.
Trip extensions & leisure trips purchased at your own expense are not covered by this insurance.
Hotel
The Westin Resort Nusa Dua, Bali is a contemporary, five-star resort in Bali, Indonesia, located right next to the Bali International Convention Centre. The resort hosts six restaurants ranging from family casual to upscale. Each hotel room features a signature Westin Heavenly® Bed, luxury amenities and private balcony with garden, ocean, or pool views. At The Westin Resort Nusa Dua, Bali, leave feeling better than when you arrived.
The Westin Resort Nusa Dua, Bali
Kawasan Pariwisata Nusa Dua,
BTDC Lot N-3, Nusa Dua,
Bali 80363, Indonesia
Transfer
All airport transfers will be arranged according to your flight schedule both for your arrival on 15 January and for your departure on 20 January.
Weather
The average temperatures in Bali in January are 20°C -31°C. It could get quite humid at some times of the day.
Dress code
Business Casual (suitable for all events & dinners, except the gala dinner on Thursday, 18 Jan evening)
Gentlemen: E.g., long pants, long/short-sleeved shirt
Ladies: E.g., skirt/trousers, blouse, a dress
Sports/ Casual Attire (suitable for the social program on Friday-19 Jan)
Gentlemen/Ladies: E.g., Pants, trainers, t-shirts
For the social activities, we recommend comfortable clothing & shoes.
Gala Dinner (suitable for the gala dinner on Thursday-18 Jan evening)
Gentlemen/ Ladies: Traditional Clothing (E.g., Cheongsam, Hanbok, Kimono, etc.)
Payments and Currency
The currency in Bali, Indonesia is Indonesian Rupiah/ IDR. Most major international credit cards such as American Express, Diners Club, MasterCard, Visa, and their affiliates are widely accepted.
All costs for the GRUNDFOS Industry APAC Elite Partner Conference 2024 are pre-paid by Grundfos. Therefore, please do not add tips at the hotel, restaurants, transfers, and other services handled- and paid by Grundfos. Should you enjoy time on your own, payments will be at your own expense.
Country code
The country code in Indonesia is +62.
Time Zone
Bali, Indonesia is in Indonesia Central Time Zone (GMT+8).
Food and Water
Generally, drinking tap water in Indonesia is avoided. We recommend that you drink water by the bottle. In hotels and restaurants, the standards of hygiene and food preparation are generally excellent.
Electricity
The standard electrical voltage in Indonesia is 230V. If an adaptor is required, please contact the hotel reception or the event team onsite.
Attractions around the Hotel
Bali Collection
Bali Collection is an open-air mall with clothing, jewelry & souvenir stores, and supermarkets & diverse dining options.
Address: 56XJ+22F, Jl. Kw. Nusa Dua Resort, Benoa, Kec. Kuta Sel., Kabupaten Badung, Bali 80361, Indonesia
Hours: 10am - 10 pm
Website: https://bali-collection.com/
Nusa Dua Beach
Peaceful white-sand beach fringed by a number of high-end hotels, restaurants, and resorts. It is right in front of our hotel.
Hotel to Airport Transport Service
Please find the pickup time for your flight from the hotel to the airport below.
Event Team – Contact Information
Ida Lee | +65 9788 1635 | izhi@grundfos.com
Jisoo Lee | +82 2531 7671 | jslee@grundfos.com
CUE Campaign
Grundfos' SBTi Commitment: A Pledge to Sustainability with our Elite Partners
At Grundfos, we are proud to be at the forefront of sustainable innovation, and we’re committed to making a positive impact on the world through our Science-Based Targets initiative (SBTi) commitment.
In our commitment to sustainable practices, we are pleased to inform you that dedicated support will be extended for the growth of energy-saving products. By harnessing the power of energy-efficient products, especially with Grundfos CUE, we can pave the way for a greener and more sustainable future.
Why Grundfos CUE?
The CUE series is our range of external frequency converters that can control the speed of a wide range of Grundfos pumps, from submersible to wastewater pumps. Take control to the next level with the CUE series, designed to empower your system with unparalleled precision and adaptability.
Product Range
- CUE - Above 18.5kW
- CRE - 15 to 64
Key Benefits
- Perfectly suited for retrofit applications: System retrofits to variable speed pumps by adding a wall-mounted drive to your installation
- Available in Control CUE: Standard and customer-specific panel options for additional customer value
- Lowest operating cost: Choosing the right control mode for the application can provide even more energy savings of up to 75% compared to uncontrolled pumps
- Easy commissioning: Control modes are easy to commission, matching your system design criteria, to reduce your time with a start-up guide and favorites menu