Grundfos FWM system kit offers key components to build fresh water stations (FWS) or the modules for HIU integration in an electronically controlled, instantaneous, domestic hot water service
The FWM system kit has the capacity to supplu domestic hot water of up to 30 l/min. with a set point temperature between 30o and 65o (system performance will depend on the plate heat exchanger)
The system controls are embedded in the pump electronics. Configurations and settings are acrried out using the user interface on the pump
Fresh Water Station | Heating Interface Unit | ||||
---|---|---|---|---|---|
Basic | Comfort | Basic | Comfort | ||
FWM pump | X | X | X | X | |
DHW Pump | X | X | |||
Sensor Box | X | X | X | X | |
Sensors | X | X | X | X | |
Valve | X | X |