Download marketing material

Marketing material on Grundfos bestsellers for our distributors

Get the opportunity to market our products via our basic sales promotion material.
Easy to overview and access.

Download

ALPHA1 - Download

Cost-efficient yet high-performning circulator. Adaptable to any type of heating system, radiators or under floor heating.

Download

ALPHA1 L - Download

High efficient replacement pump, suitable for the majority of old Grundfos circulator pumps.

Download

ALPHA2 - Download

Circulator pump with no hydronic balancing, which ensures savings on the electricity bill and better indoor comfort.

Download

ALPHA2 L - Download

Cost-efficient yet high-performning circulator. Adaptable to any type of heating system, radiators or under floor heating

Download

ALPHA3 - Download

Circulation pump with hydronic balancing, which keeps your electricity and heating bills down and indoor comfort up.

Download

CMBE - Download

Booster system for private households and properties. Constant water pressure in all taps.

Download

CMBE TWIN - Download

Compact twin booster featuring two CMBE pumps connected in parallel on a base plate designed to provide constant water pressure in light commercial.

Download

CMB-PM1 - Download

Compact booster system for water supply and boosting in domestic applications.

Download

CMB-PM2 - Download

Compact booster system for water supply and boosting in domestic applications, with adjustable pressure settings to fit any system.

Download

CMB-SP - Download

Booster system with pressure manager for water supply in domestic and light commercial applications.

Download

COMFORT PM AUTO - Download

Circulator pump for recirculating domestic hot water in single or duplex houses. Hot water without the wait.

Download

MAGNA1 - Download

Cost-efficient yet high-performing circulator pump. Designed for heating, cooling, domestic hot water and ground source heat pump systems. 

Download

MAGNA3 - Download

Intelligent circulation pump for large buildings and all types of HVAC systems.

Download

MQ - Download

All-in-one pressure booster. Self-priming, multistage centrifugal pump. For domestic, argicultural and horticultural applications.

Download

SBA- Download

The all-in-one submersible booster pump for shallow wells (< 8 metres) or ground/rainwater tanks, with integrated control unit for automatic operation.

Download

SCALA2 - Download

A compact, all-in-one booster pump designed to deliver perfect water pressure in single and duplex houses.

Download

SQ - Download

Lightweight and compact submersible pump for residential ground water needs.

Download

SQE - Download

Complete frequency-controlled water supply systems for private households.

Download

UNILIFT CC - Download

Light-weight submersible drainage pump for flexible installations and/or replacement. Pumps water down to 3 mm above floor level with the strainer detached.

Download

UPS2 - Download

Compact and high efficiency replacement pump to optimize efficiency in domestic heating systems.

Marketing material

Content in the marketing material packages

  • Case stories
  • Film
  • Images in high and low resolution
  • Unique Selling Points
  • Webbanners