UPM3 OEM circulator pump for HVAC systems

Overview

Overview

UPM3 is the right choice for all HVAC projects and appliances produced on a big scale where only one specific external control mode with one specific speed range is requested. UPM3 is controlled via a signal cable entry.

Characteristic Features

  • Glandless High Efficiency circulator for integration in HVAC systems; EEI ≤ 0.20 EN16297/3
  • Smallest design ever for a circulator; smaller than the well-known UPS circulator
  • Integrated OEM high efficient circulator with one specific external control mode
  • Available with many standard and customized housings
  • Active or passive inrush current limitation
  • Ambient temperatures of up to 70 °C.

Benefits

  • Lowest space requirements ever for a circulator integrated in an appliance
  • Optimised design fit for easy accessibility
    Easy access to the user interface from front
    Easy access to the connectors from front
    Easy access to the pump head screws from the front
    Easy access to the de-blocking screw from front
  • Intelligent configuration
    Different signals and profiles available (PWM A, PWM C, KMBus)
    Standard return signal showing power consumption, alarm and operation status
    Other customized input profiles and different return profiles are possible e.g. flow estimation
  • Ready for Conversion according Ecodesign requirement for August, 2015 exceeding benchmark level; EEI ≤ 0.20 EN16297/3
  • Unmatched reliability
    Field and lab tested product quality
    Ceramic bearing shaft - The UPM3 comes equipped with ceramic bearing shafts for a long and trouble-free lifetime. The ceramic material is extremely durable and will not wear.
    Double de-blocking system - Electronic de-blocking that maintains the maximum starting torque up to 25 Ncm and manual de-blocking accessible from the front without demounting the control box.
    High temperature resilience - The resilience to heat will enhance the possibilities of system integration enormously. Ambient temperatures of up to 70 °C.
Brochures

Brochures

 

UPM3 OEM, EN

GRUNDFOS UPM3 (Product brochure)

THE UPM3 IS THE SMALLEST CIRCULATOR FOR SYSTEM INTEGRATION THAT WE HAVE EVER BUILT. JUST AS COMPACT AS THE UPS 15, IT OFFERS A FULL RANGE OF TECHNOLOGICAL INNOVATIONS, AS WELL.

Grundfosliterature-5439492.pdf (4 MB)

UPM3 Data booklet, EN

UPM3

UPM3, UPM3 HYBRID, UPM3 AUTO, UPM3 AUTO L, UPM3 FLEX AS, UPM3 FLEX AC, UPM3 SOLAR, UPM3 DHW, UPM3 K 1 x 230 V, 50 Hz. In a modern heating, cooling and domestic hot water supply system there are different circuits in which UPM3 circulator pumps in different versions can be placed. A differentiation must be made between the heating (or cooling) production and the distribution.

Grundfosliterature-5439390.pdf (12 MB)

UPM3 Data booklet, CN

UPM3

UPM3, UPM3 HYBRID, UPM3 AUTO, UPM3 AUTO L, UPM3 FLEX AS, UPM3 FLEX AC, UPM3 SOLAR, UPM3 DHW, UPM3 K 1 x 230 V, 50 Hz

Grundfosliterature-5439389.pdf (12 MB)

Contact
Sales company

Contact us

Select country to contact your local sales company


Service centre

Contact us

Select country to contact your local service center