Stay with the old ways or GO with a future game-changer

The GO range: A time-saving game-changer


Leave call-backs and wasted time in the past with the new GO range. Two pumps instead of a hundred enable installers to fix circulator replacement tasks at first customer visit. The mobile-enabled workflow reduces the complexity and ensures optimal pump commissioning.

With the new Grundfos UPS4 GO and ALPHA2 GO, you can replace almost 70% of integrated Grundfos circulator pumps and the majority of stand-alone pumps. Circulator pump sizing and selection just got much easier. Groundbreaking new features enable you to do a fast replacement in one go. And with Guided Setup you can secure accurate commissioning, ensure comfort and reduce energy consumption. GO and get familiar with the new Grundfos GO range in the video.

Fast replacements with just two pumps on the van

The design of the new  GO range makes it possible for you to carry just two pumps in your van. With the ALPHA2 GO 25-75 130 and UPS4 GO 25-65 130, and an FCI signal adapter cable, you’ll be able to replace almost 70% of integrated Grundfos circulator pumps and the majority of stand-alone circulator pumps.

The UPS4 GO 25-65 130 is compatible with most integrated UPS circulator pumps, and the ALPHA2 GO 25-75 130 is compatible with most UPM3 and UPM4 circulator pumps, as well as the majority of standalone circulator pumps. This guarantees fast and effortless replacement of existing circulator pumps, both new and old.

Explore our product range

Grundfos UPS4 GO and ALPHA2 GO come with groundbreaking new features that will optimise your workflow immensely.


Grundfos UPS4 GO

Learn about the Grundfos UPS4 GO - a high-quality circulator pump with features that ensure the highest performance. The UPS4 GO is suitable for the replacement of integrated UPS pumps and stand-alone circulator pumps. It comes with a great selection of new and improved features, such as:

  • Integrated and stand-alone replacement compatibility

  • Self-venting

  • Dry-running protection 

  • Robust startup


Grundfos ALPHA2 GO

Learn about the Grundfos ALPHA2 GO - the premium selection, offering high performance and features designed to tackle every situation. The ALPHA2 GO is made for replacements of stand-alone and integrated UPM3 and UPM4 circulator pumps. In addition to the features from UPS4 GO, the ALPHA2 GO also comes with: 

  • Guided Setup

  • Warning & alarm log 

  • Air detection & venting

  • Balancing

  • Improved AUTOADAPT

Grundfos GO

With the Grundfos GO app for circulator pumps, you will be guided through the replacement and commissioning process. GO Replace and Grundfos Guided Setup make your workflow mobile-powered and even more professional.



Become an expert with our free Ecademy course

Our 7 online modules are easy to take and will make you ready to use the new pump range in your daily work. Learn all about the game-changing features of the Grundfos GO Range and the Grundfos GO app.

Join now​

With Grundfos for Installers, you’ll always be one step ahead

150,000 professionals can’t be wrong!

Thousands of your fellow installers have already signed up for Grundfos for Installers. Join them for free and get unlimited access to tools, training and knowledge. You’ll also be among the first to hear about upcoming products as well as exclusive events.

How can we help you?

Whether you’re looking to buy a product or simply seeking advice from a Grundfos expert, we are more than happy to help you get the most out of your pump solution! Feel free to get in touch if you need support.