Heating from Grundfos: It's Everyone's Comfort Zone

Relying on efficient hot water pumps only gets you so far. But when you take the entire commercial heating system into consideration, you can take start taking energy savings to the next level. 

This matters because it is estimated that we will spend up to 90% of our lives inside buildings. These are the places where we live, but also where we learn, work, shop and do a host of other things. If we do nothing, the inside of the building will soon reach the same temperature as the outside. This can quickly go outside what we consider comfortable.

This ‘comfort zone’ is where HVAC solutions from Grundfos will help. They help you to achieve the greatest degree of comfort in your commercial heating system, while using as little energy as possible. You save money, your building is more energy efficient. We all win.

See Why The Right Innovation Means Less Complexity

We’re designing smarter HVAC pumping solutions that use data to control, optimize and adapt your entire system, without your intervention. And we’re delivering it in a complete, simplified setup that saves you time and energy.

Controls are the key to making sure the commercial heating system is operating properly. With intelligent controls from Grundfos, you will find it easy to collect and analyse data from across the system and use that data to control the energy used to run the system against real-time demand.

By using this approach, you can make sure that every dollar you spend on your commercial heating system is well spent. And just as importantly, you can operate the system with greater efficiency than ever before, so you may find that you make real savings during the lifetime of the system.

Our approach is simple with: 

  • Advanced design
  • Precise control 
  • Ongoing optimization 

Read more about our work with the Indigo Tower here

Think Differently about HVAC Pumping

When you’re working on demanding commercial hydronic heating applications, labor costs and system wear are important. That means you can’t think piece-by-piece. You need to think plug-and-pump.

And that means you need to think Hydro MPC HVAC pumping systems.

The pre-packaged Hydro MPC HVAC is ready when you are — there’s no need to build it yourself in the field. Intelligent controls and demand-responsive performance increase efficiency and decrease system wear from day one.

  • Single source responsibility
  • Pre-piped, pre-wired and pre-tested
  • No on-site assembly
  • No alignment needed
  • Self-optimizing intelligent controls
  • Easy BMS integration

Improve the Efficiency and Performance of Commercial Buildings 

Grundfos offers a range of pumping solutions such as commercial water pumps, pressure boosting pumps, centrifugal pumps and intelligent systems for any application. From new applications to retrofits. You can use Grundfos pumping technology to improve overall energy efficiency without sacrificing comfort or reliability.

Dubai buildings unlock up to 80% pump energy savings for commercial heating with simple pump swaps

A Dubai building owner is saving 50-80% electricity from the pumps in its air-conditioning systems. With a retrofit, the customer got new, state-of-the-art pump equipment and is providing a better environment to residents. The project is in line with Dubai’s goal of saving 30% of its pump energy by retrofitting 30,000 buildings by 2030.