Dosing and disinfection

Dosing and disinfection

Dosing and disinfection

The right water quality for the intended use
Of all the water on the planet, only 2.5% of it is fresh water and only 1% is actually available to us, as the rest is tied up in ice caps and glaciers. And not all of that is potable without treatment. The term water treatment actually describes the processes of making water suitable for a particular end use. This is because there is a need for many levels of water quality – from drinking water to agricultural use to ultra pure water for specialised industries. Grundfos offers a range of dosing and disinfection solutions that ensure exactly the right level of water quality for the task at hand.

Read more about water treatment

Oxiperm Pro

Oxiperm Pro

Efficient and effective disinfection
The provision of clean drinking water presents a global challenge to all nations. It’s an issue that will only increase as the world population continues to grow and urbanise. The bacteria legionella is just one example of how contaminated water systems pose significant risks to health, business and local economies.

A solution for a range of applications
An ideal and highly effective method of ensuring clean drinking water is by disinfection with chlorine dioxide. Grundfos Oxiperm Pro delivers easy and efficient chlorine dioxide disinfection for a range of applications from drinking water to irrigation to cooling water treatment.

Learn more about Oxiperm Pro

SMART digital dosing

SMART digital dosing

As the variety of water applications has grown, dosing has become increasingly complex. Intelligent dosing solutions simplify the process while ensuring dosage is achieved precisely and cost effectively.

Three smart, easy-to-operate and efficient solution ranges
Grundfos SMART digital dosing offers three such pump ranges (DDA, DDC and DDE) to meet the needs of an extensive number of applications. Each features variable-speed stepper motors, universal power supplies and a full PTFE diaphragm for optimal chemical resistance and durability.

Explore the SMART digital dosing ranges