Contact us
It is easy to get in touch with Grundfos.
We are here to help
Frequently asked questions
Check price and availability
Flanges and seals need to be ordered separately. The type and size of the flanges and seals must be specified when ordering.
Read MoreRequest spare parts and product replacement
SP submersible pumps with a Grundfos or other submersible motor can be operated in any position from horizontal to vertical. The motor is arranged below the pump. A cooling jacket is generally required for these installation positions.
Read MoreGet technical support, find documentation and service requests
Grundfos offers numerous speed-controlled pumps that are referred to as ‘E-pumps’ and which come equipped with Grundfos MGE motors with an integrated frequency converter. The manufacturing costs and material inputs are lower compared to pump solutions with external frequency converters. In addition, technical issues that may arise in connection with external frequency converters are avoided.
Finally, MGE motors have numerous additional features and advantages. In the event that no E-pump is available for a specific application, it is generally possible to operate the three-phase industrial motors offered by Grundfos via an external frequency converter. The technical information set out in the operating instructions and datasheet should be referred to in each individual case.
Read MoreExtranet
Grundfos Extranet is an Industry leading commerce platform supporting our registered customers in ordering pumps and pump related components and parts.
It serves you with the full catalogue of Grundfos products, an extensive business history overview, 24/7 access and features to optimize and enhance your purchasing process.