Grundfos SQFlex isn’t just a pump — it’s a partner in your success. It helps you reduce costs, improve herd health, and secure your water supply for years to come. Your herd deserves clean, reliable water — and your farm deserves a solution that saves time, money, and energy. Ready to invest in long-term, cost-effective water supply?
Water is life on the farm — especially for your cattle. But delivering clean, reliable drinking water shouldn’t drain your budget or depend on the grid. That’s why farmers across South Africa and beyond are turning to the Grundfos SQFlex solar pump — a sustainable, cost-effective solution designed to meet the daily water needs of your herd, wherever they roam.
Whether you're managing 80 cows, 30 calves, or a mixed herd with sheep and goats, the SQFlex 1.2-3 delivers up to 12,600 liters per day, powered entirely by the sun. That’s enough to keep your animals hydrated and healthy — without the headaches of fuel costs, power outages, or high maintenance.
Why Farmers Choose SQFlex?
- Solar-Powered Efficiency: No electricity bills. No fuel. Just clean water, every day.
- Built for Livestock: Designed to meet the drinking needs of cattle, calves, and sheep with consistent flow and pressure.
- Long-Term Savings: Delivers water at just R0.98 per kiloliter — nearly 50% cheaper than conventional systems.
- Durable & Reliable: With a lifespan of over 12 years and minimal maintenance, it’s a pump you can trust season after season.
- Off-Grid Ready: Perfect for remote farms and grazing lands with no access to power.
Your Herd Deserves the Best
Healthy animals start with clean water. With Grundfos SQFlex, you’re not just investing in a pump — you’re investing in your farm’s future. Lower costs, fewer breakdowns, and happier, healthier herds.
Ready to make the switch?
Explore the Grundfos SQFlex range and see how solar-powered water can transform your livestock operation.
CU 202 Controller for SQFlex Pump
Designed for monitoring and controlling SQFlex submersible pumps in solar applications.
- Preconfigured and ready for tank filling application
- Works with full range of SQ Flex pumps
- Real time clock -ready for scheduling
Note: While the CU 202 enhances system performance and ease of use, its installation is optional depending on your application needs.