The Situation:
Fluctuating water pressure is a common frustration for homeowners — especially in busy households where multiple taps, appliances, and showers compete for flow. In Cape Coral, Fla., the Merz family faced a daily battle with inconsistent, fluctuating water pressure. With two adults, three children, and two dogs in the home, routine tasks became frustrating challenges as simultaneous water use turned showers into trickles and running the dishwasher felt like a gamble. The constant disruptions added stress to their already busy days.
Merz family enjoying an afternoon snack in their kitchen.
Abby shared, “We are constantly doing laundry, running the dishwasher, sprinklers, and we have a pool. Not to mention the amount of showers that take place at our house all the time. When multiple water sources are being used at the same time, the water pressure fluctuates pretty significantly, making it harder to do every day, normal tasks.” This daily annoyance took a toll on their comfort and peace of mind.
This persistent issue chipped away at their comfort and peace of mind — until a trusted local plumber introduced the Grundfos SCALA2 water booster pump. Discover how the SCALA2 transformed their struggles into smooth, reliable pressure throughout the home.
The Grundfos Solution
The Grundfos SCALA2 pressure booster provides homeowners with consistent water pressure, ensuring a steady flow even when multiple taps are open and appliances are in use.
Abby recalled, “We called The Plumbing Nerds, an amazing plumbing company in Southwest Florida. We had Zach, an awesome tech, come to our house, and he suggested we install the SCALA2. He assured us with confidence that it would solve all our water fluctuation problems.”
Customers in Southwest Florida have issues with low pressure, and when you have multiple people in the house, you'll have more issues with consistent water pressure. The Grundfos SCALA2 is our most used pump, and when we install the SCALA2 pump, customers can see the benefit immediately.
Jeff and Zachery Talvy discussing SCALA2 functionalities in the Merz home.
Zach worked on the installation with Jeffrey Blumenauer, vice president of Blumenauer Corporation, a wholesale distributor.
Jeff shared, “We've partnered with Grundfos for the better part of four decades to bring the highest quality and innovative products to the Florida plumbing market. The SCALA2 residential pressure booster is designed to give a home not only a boost in pressure but also a constant pressure. The SCALA2 offers incredible value for a residential pressure booster. First, it's quiet. Second, it has an ECM motor that provides variable speed capabilities, which makes the pump very energy efficient. The motor ramps up or down only based on the need. It's not a pump that's going to ramp up to a 100% operation all the time. It's going to ramp up slowly. That's what makes it energy efficient. We're not going from start to stop at 100%. And that's unlike any other pump on the market today.”
Installation was quick and hassle-free, according to Zach, “The SCALA2 is easy to install. There are two connections that a plumber can do in a snap and prevent us from going back on recalls.
Zachery Talvy installing SCALA2, connecting it to the existing plumbing system at the main water line.
Zach Talvy pre-charging integrated bladder tank to new boost static pressure.
Zachery Talvy testing the pressure at the Merz' family's bathtub.
The Outcome
The results were immediate after installation. The SCALA2 provided instant relief to the Merz family by removing the stress caused by low and inconsistent water pressure. Now, they enjoy long, relaxing showers, clean dishes, fresh clothes, and green grass all at once.
Chris Merz with his daughter in their kitchen doing dishes.
Merz family now enjoys perfect water pressure thanks to the SCALA2 booster pump.
Zachery Talvy explaining and showing how constant pressure works with the SCALA2 to Abby and Chris.
Abby raves, “Now that the SCALA2 has been installed, we are running multiple showers, our dishwasher, our laundry, even our pool pump. And we've had no issues at all, which has made everyday life a breeze and such a joy in our home not to have to struggle with the water pressure issue anymore!
Grundfos supplied
A Grundfos SCALA2 residential pressure boosting pump."
* The SCALA2's integrated design makes installation straightforward for qualified professionals. For a successful setup, always follow the official installation guide.
Other related cases
Read related stories from customers who have also benefited from a Grundfos solution.
Related products
Find products from Grundfos related to this subject.
Related applications
Find applications from Grundfos related to this subject.