Application-focused configuration of Grundfos end suction pumps

Explore how Grundfos end suction pumps are configured for different industrial applications, and how operating conditions can influence materials, installation, and overall system design.

In this module, we’ll explore how Grundfos end suction pumps are configured for different industrial applications, … and how operating conditions can influence materials, installation, and overall system design. Let’s get started.

End suction pumps appear across a wide range of industrial systems, but their configurations can vary significantly. Factors such as liquid temperature and type, available space, control strategy, and maintenance access all play a role in determining the most suitable arrangement. Let’s take a closer look at the main application areas.

In industrial cooling systems, the priority is reliability and easy serviceability so that operation remains uninterrupted, downtime is minimised, and maintenance costs stay low.

These systems often run continuously, so a pump design that allows quick maintenance without disturbing pipework is helpful.

Grundfos end suction pumps can be configured to handle water, glycol, or brines, and compact close- or split-coupled options are useful in tight mechanical rooms.

Their simplicity and reliability make them practical for machine tool cooling, … cooling loops, … and data center cooling, and heating, ventilation, and air conditioning (HVAC) systems.

In heating applications, temperature tolerance and thermal stability are important.

End suction pumps with Fluoraz (FXM) elastomers can handle hot water without excessive thermal expansion or seal wear. Their centreline discharge supports self-venting and compact piping layouts, which is an important consideration in applications such as boiler feed applications. When paired with variable frequency drives (VFDs), they adjust to fluctuating demand to support smoother operation and increase energy efficiency.

For pressure boosting systems, the configuration focuses on maintaining constant pressure. Grundfos end suction pumps can be combined with pressure tanks or variable speed drives to manage variations in demand.

Compared to vertical multistage pumps, they offer easier installation and servicing, making them suitable for retrofit applications or original equipment manufacturer (OEM) skids.

Wash and clean systems, such as clean-in-place (CIP) loops, part washers, and sanitation lines, rely on consistent flow at moderate pressure.

Quick access to seals and straightforward service routines reduces downtime. Material selections depend on cleaning temperatures, detergent use, and hygiene requirements.

Grundfos end suction pumps have customisable features and compatibility with warm water and light detergents, and they’re simple to clean and inspect.

This is particularly valuable in regulated industries such as pharmaceuticals … and food and beverage.

In water reuse systems, pumps must be able to cope with variability in flow and water quality. When light solids or fibres may be present, Grundfos end suction pumps can be equipped with vortex impellers to help maintain flow without clogging. Configurations are typically selected to balance efficiency with the robustness needed for changing water conditions.

Liquid transfer is the most common application. The goal is simply to move liquid from one point to another reliably and efficiently. Pump configuration depends on layout, available space, flow requirements, and fluid characteristics.

These applications appear across many industries, including:

General industry

Energy

Food and beverage

Mobility

Semiconductor

Pharmaceutical

OEM systems/IT Cooling

Aquaculture

Although the industries differ, the configuration principles remain similar:

Each system requires appropriate materials, reliable sealing, and a layout that support the required duty without unnecessary complexity.

Certain applications call for specialised configurations, and Grundfos end suction pumps can be adapted to meet these needs.

This includes:

Super vortex impeller configurations supporting fluids with fibres or solids and applications requiring large free passage

Enhanced bearing designs and monitoring options to support systems with high radial loads or long operating hours

Ceramic coating options to protect wetted parts in aggressive or chlorinated water applications and extend pump life

Cartridge seal configurations for NKG pumps, including tandem or back-to-back arrangements, for hazardous or difficult-to-seal fluids.

High inlet pressure configurations for NKG pumps to support zero- or minimal-liquid-discharge systems operating under high pressure and temperature.

Across all applications, Grundfos end suction pumps are configured to match the specific conditions of the system. In the next module, we’ll explore the features and benefits of Grundfos end suction pumps.