FAQ
Question: Why is the MQ pump switching off during operation?
Answer:
It may be dry running; the suction line must be completely filled. The temperature of the media may be too high (> 35°C), the ambient temperature may be too high (> 45°C), the motor may be overloaded; check the pump shaft for free movement, the voltage supply may be too low, check the connection. Please consult a specialist company for such work.
Additional information:
Enhance your knowledge
Find out how to get reduced energy consumption, increased comfort and unsurpassed operational reliability for your application. Read our customers' stories to learn how they benefit from the Grundfos approach to intelligence, water and energy. You can also search Grundfos research and insights for more learning materials, articles, white papers, videos and much more content to inform your solution.