- Grundfos Vietnam
- Chiến dịch
- Industry APAC Elite Partner...
Grundfos IND APAC
Elite Partner Strategy Forum 2025
10-15 February, 2025
Ho Chi Minh City, Vietnam
Welcome to the Grundfos IND APAC ELITE Partner Strategy Forum 2025!
You will be able to find all the information about the forum, including practical information, photos, and presentation files.
Our event will be held at Grand Ballroom 3 on level 3 at the Sheraton Saigon Grand Opera Hotel.
Please find the agenda from the button below.
Practical Information
Travel Insurance
Grundfos will cover the travel insurance cost for event participants for all activities relating to the GRUNDFOS Industry APAC ELITE Partner Strategy Forum 2025.
Trip extensions & leisure trips purchased at your own expense are not covered by this insurance.
Hotel
On famous Dong Khoi Street, this upscale hotel is 11 minutes' walk from Bến Thành Market and 14 minutes' walk from Reunification Palace. Elegant rooms offer Wi-Fi, TVs, and tea and coffee makers, plus minibars, and pool or city views. Upgraded rooms add sitting areas and spa-style showers. Suites include living rooms and club lounge access. Dining options include a chic lounge, an international eatery and a Chinese restaurant. Other amenities include a business center, a spa, a 24/7 gym and an outdoor pool.
Sheraton Saigon Grand Opera Hotel
88 Đồng Khởi, Bến Nghé, Quận 1,
Hồ Chí Minh, Vietnam
Transfer
There will be members from the event team to meet you inside the airport terminal. They will escort you to the Fast Track immigration counter, baggage collections and custom clearance. Please look for the Grundfos logo & your name on the signage. Should there be any problems with lost or damaged luggage, please contact the helpdesk in the baggage claim area and inform the event team.
All airport transfers will be arranged according to your flight schedule both for your arrival and departure.
Weather
The average temperature in Ho Chi Minh City, Vietnam in February is 23°C - 35°C. It could get quite humid at some times of the day.
Dress code
Business Casual (suitable for all events & dinners, except the gala dinner on Thursday, 13 Feb evening)
Gentlemen: E.g., long pants, long/short-sleeved shirt
Ladies: E.g., skirt/trousers, blouse, a dress
Sports/ Casual Attire (suitable for the social program on Friday-14 Feb)
Gentlemen/Ladies: E.g., Pants, trainers, t-shirts
For the social activities, we recommend comfortable clothing & shoes.
Gala Dinner (suitable for the gala dinner on Thursday-13 Feb evening)
Gentlemen: Black-Tie Optional, E.g., Tuxedo/ Dark-Coloured Suit, Bow-tie/ tie
Ladies: Black-Tie Optional, E.g., Mid-Length/ Full-length gown
Payments and Currency
The currency in Ho Chi Minh City, Vietnam is Vietnamese Dong/ VND. Most major international credit cards such as American Express, Diners Club, MasterCard, Visa, and their affiliates are widely accepted.
All costs for the GRUNDFOS Industry APAC Elite Partner Conference 2025 are pre-paid by Grundfos. Therefore, please do not add tips at the hotel, restaurants, transfers, and other services handled- and paid for by Grundfos. Should you enjoy time on your own, payment will be at your own expense.
Country code
The country code in Ho Chi Minh City, Vietnam is +84.
Time Zone
Ho Chi Minh City, Vietnam is on Indochina Time Zone (GMT+7).
Food and Water
The tap water here is not safe to drink. We recommend that you drink water from the bottle. In hotels and restaurants, the standards of hygiene and food preparation are generally excellent.
Electricity
The standard electrical voltage in Ho Chi Minh City, Vietnam is 220V. If an adaptor is required, please contact the hotel reception or the event team onsite.
Attractions around the Hotel
Nguyen Hue Pedestrian Plaza
Nguyen Hue Walking Street is a pedestrian street in Ho Chi Minh City, Vietnam. It's a popular destination for tourists and locals, and is known for its vibrant atmosphere, history, and culture.
Address: Bến Nghé, District 1, Ho Chi Minh City, Vietnam (4 min walking distance from the hotel)
https://maps.app.goo.gl/Ltwne7vWjoJCBZpu9
Independence Palace
The Independence Palace also publicly known as the Reunification Convention Hall is a landmark in Ho Chi Minh City, Vietnam. It was designed by architect Ngô Viết Thụ and was the home and workplace of the president of the Republic of Vietnam. It was the site of the Fall of Saigon on 30 April 1975 that ended the Vietnam War, when a North Vietnamese Army tank crashed through its gates. After the reunification of Vietnam, the building continued to serve as a government and presidential office until 1976 when the capital of South Vietnam was officially moved to Hanoi, and the government’s functions were relocated. The palace is now preserved as a museum, open to the public, and is a popular tourist attraction in Ho Chi Minh City.Bali Collection is an open-air mall with clothing, jewelry & souvenir stores, and supermarkets & diverse dining options.
Address: 135 Nam Ky Khoi Nghia Street, Bến Thành, District 1, Ho Chi Minh City, Vietnam (15 min walking distance from the hotel)
https://maps.app.goo.gl/7aPfcrjnz8d1G5nq6
Hours: 8 am - 3:30 pm
Hotel to Airport Transport Service
Please find the pickup time for your flight from the hotel to the airport below.
Event Team – Contact Information
Ida Lee | +65 9788 1635 | izhi@grundfos.com
Jisoo Lee | +82 2531 7671 | jslee@grundfos.com
Day 1
Day 2