Australia's Favourite Pumps
Grab a $50 Cashback* and entry to win a $3,000 Travel Voucher* in 2 easy steps:
1. Buy any Grundfos CM Booster Self Priming, CM Booster or Jet Pump domestic pressure booster.
2. Register your purchase to receive a $50 Cashback and entry in the draw to win a $3,000 Travel Voucher.
*Terms and conditions apply. For a limited time only.
CM Booster Self-Priming
Is it possible to get an industrial quality solution to your domestic water problems without sacrificing important features such as quiet operation, energy efficiency and easy installation? The answer is the Grundfos CM Booster Self-Priming pressure booster. This pressure booster provides industrial quality for your home.
The CM Booster Self-Priming pressure booster is suitable for water sources above and below the pump and features customiseable control and protection options.
*ProductReview.com.au rating taken at August 2025
See more CM Booster Self-Priming reviews like this at ProductReview.com.au
These reviews are just the beginning. Click the button below to view these reviews and many more for the Grundfos CM Booster Self-Priming.
CM Booster
Is it possible to get an industrial quality solution to your domestic water problems without sacrificing important features such as quiet operation, energy efficiency and easy installation? The answer is the Grundfos CM Booster pressure booster. This pressure booster provides industrial quality for your home.
The CM Booster is suitable for water sources above the pump and features automated control and ongoing protection.
*ProductReview.com.au rating taken at August 2025
See more CM Booster reviews like this at ProductReview.com.au
These reviews are just the beginning. Click the button below to view these reviews and many more for the Grundfos CM Booster.
Jet Pump Range
The Grundofs Jet Pump range comprises three configurations, all built on the robust self-priming Grundfos JP Pump.
The Grundfos Jet Pump range suits water sources above and below pump level, is excellent value for money, built to last and features automated control and ongoing protection. What's more installation is easy - simply connect the pump inlet and outlet to the pipework, prime the pump, plug into a power outlet and you're ready to pump.
*ProductReview.com.au rating taken at August 2025
See more Jet Pump range reviews like this at ProductReview.com.au
These reviews are just the beginning. Click the button below to view these reviews and many more for the Grundfos CM Booster.
Ready to Claim Your $50 Cashback?
Beginning 1 September 2025, if you've purchased a Grundfos Jet Pump, CM Booster or CM Booster Self-Priming pressure booster from an Authorised Grundfos Dealer you can quickly and easily claim your cashback by registering your purchase. Click the relevant button for your Grundfos pump to claim your $50 Cashback. Terms and Conditions apply.