Extend the life of your submersible bore pump
with the LC 232 Controller
Operating your submersible bore pump has never been more reliable and flexible
With the LC 232 controller, you can set your submersible pump/s to switch on and off automatically according to your desired liquid level.
Monitor or control your pump remotely
For easy monitoring and controlling, use the Grundfos GO App on your mobile device or tablet and connect to the LC 232 controller with Bluetooth®
Permanently protected
If the bore runs dry, the motor is protected and will stop running thanks to the LC 232. It well then restart automatically when it reaches the next level. The LC 232 also features motor overheating and electrical protection functions.
Maintain your pumping system
Receive a notification when services are due or if there is an issue with
the pump.
Take a closer look at the technical information and features of the LC 232 controller
Complete Submersible Bore Pump System
The SP range is your guarantee for high-quality water supply and combines the very best materials with superior hydraulic design.
Your Grundfos Authorised Dealer possesses not only the best LOCAL knowledge, but also a genuine desire to discuss your individual pumping requirements and provide you with a professional solution to meet your needs.