Meet the expert
Meet the expert: CR Air-Cooled Top pump
The Grundfos CR Air-Cooled Top multistage, inline pump is for applications that require handling very hot liquids, from 120°C to 180°C (248-356°F). The pump has a special air-cooled shaft seal chamber, ensuring that the liquid temperature around the shaft seal does not exceed the level it can withstand.
Related products
Find products from Grundfos related to this subject.