Bringing water into server rooms presents unique challenges, with concerns about potential damage to the system. Selecting the right pumping solutions is critical to ensure a smooth, safe, and efficient cooling process. Grundfos pumps are crafted from extremely high-quality materials, ensuring reliability and durability even in demanding environments. They are designed with material compatibility in mind, particularly for liquid cooling fluids, including considerations for shaft seals and o-rings.
Grundfos Mag-drive and BM leakage-free technology enhances operational safety and efficiency. Additionally, our pumps have been tested for fluid compatibility, ensuring they meet the highest standards.
Our intelligent pumps with integrated variable frequency drives (VFD) deliver a soft ramp-up to minimise pressure fluctuations and avoid water hammering that could harm the pipe system. By carefully matching pumps to application needs, we help avoid oversizing, which can lead to unnecessarily high system pressure and operational inefficiencies.
Cooling loads often fluctuate between racks, requiring demand-driven operations. Our intelligent pumps allow precise adjustments to pump speed and flow to match actual cooling loads, ensuring optimal performance during both average and peak operating conditions. Using intelligent pumps across primary and secondary loops optimises the balance of the entire cooling system, reducing energy consumption and water use compared to fixed-speed alternatives.
For enhanced system control, Grundfos Direct Sensors enable rapid detection of temperature variations. This real-time monitoring feeds signals to electronic pumps, ensuring they operate efficiently and effectively. Temperature-based control, rather than flow-based, ensures cooling is applied only where and when needed, further improving operational efficiency and system performance. Regardless of flow, temp or pressure controlled, Grundfos Direct Sensors 3-in-1 allow for maximum flexibility in this regard.
With Grundfos, you get the combination of expert guidance and advanced technology that helps you deliver long-lasting, efficient cooling solutions to your customers.
How our state-of-the-art technology optimises cooling solutions in data centers
Grundfos can help you and your customers future-proof business while reducing complexity across the value chain. Tap into technical expertise and dedicated support every step of the way tailored to data centers cooling applications. Learn more about the value we can offer you and your customers.
Proven today +
Ready for tomorrow
Explore how Grundfos can be your trusted partner for your OEM and System builder business.
How intelligent pumps contribute to reducing carbon emissions towards net zero
We have prepared a whitepaper showing why our sustainability approach is attractive for companies as a part of their business model. Significant energy savings, improved reliability and better system performance are just a few advantages mentioned that contribute towards reducing carbon emissions. Find out how you too can achieve this.