Skip to main content

  1. Grundfos India
  2. Campaign
  3. Lifting Stations


Multilift

Suitable for:

  • Commercial wastewater
  • Domestic wastewater

Lifting stations for collecting and removing wastewater of inside buildings.

View Product

Overcoming limitations in the basement 

The Multilift range of single, duplex and heavy-duty systems is the ideal solution for expanding toilet and washroom facilities in situations where the existing possibility for gravity-fed wastewater sewage is inadequate and the cost of digging and installing new, deeper pipe runs would be prohibitive. These pre-assembled complete lifting stations with one- or two-pump systems are designed to lift wastewater from below sewer-level in buildings of any size and into the sewer system.

Typically, the Multilift is installed below sewer level in cellars or basements in buildings such as large-scale multi-family houses, public and commercial buildings, blocks of flats, schools, office buildings, hotels, restaurants, hospitals and industries. The compact system can be integrated at a low cost and minimal inconvenience with the building’s existing wastewater soil pipe. Lifting stations are the best protection against backflow events and discharge of all sanitary appliances is ensured, for example after heavy rainfall and overload, or a blockage somewhere in the municipal sewer system.

Features and benefits

  • Fully automatic operation and surveillance by means of smart controllers
  • complete pre-assembled units, including all connection material
  • robust, pressure and odour tight tanks made of wastewater resistant polyethylene with very compact footprint
  • highly advanced tank, level sensor and pump design for highly reliable operation and wastewater discharge
  • easy, clean and fast service due to location of pumps, level sensor and valves outside the tank
  • two-pump units ensuring drainage, also in case of service or malfunction of one pump.

Facing challenges lifting wastewater from your basement?

Download Brochure


Sololift

Suitable for:

  • Commercial wastewater
  • Domestic wastewater
  • Industrial wastewater

Grundfos SOLOLIFT2 are small, compact, ready-to-install automatic lifting stations with integrated powerful cutter systems. Suitable for pumping wastewater with feces from private dwellings. The unit is designed according to EN 12050-3.

View Product

Improve your sewer connection with Sololift

Many homes suffer from poor sewers, and homeowners aiming to install new toilets and bathrooms sometimes face large bills for improving existing sewers to avoid the risk of backflow. The Grundfos Sololift range of domestic wastewater lifting stations with integrated powerful cutter and pump systems provides a simple, compact and cost-effective solution to these problems. It collects wastewater from domestic sanitary appliances and pumps it through a thin pipe to the next collecting pipe with a downward slope, up to a height of 6 m or 100 m in distance.

The Sololift range is engineered for high reliability and easy maintenance. It is the most service-friendly domestic lifting station on the market, and its integrated lift-out pump unit enables fast and clean maintenance and repair. The range covers all the needs of a family household. Combined blackwater and greywater models can handle toilet waste, while greywater models are designed for use with washing machines and kitchen sinks and can withstand water temperatures of up to 90 °C for up to 30 minutes.

Features and benefits

  • Highest reliability, thanks to a high-performance cutter and motor
  • Able to handle accidentally flushed female articles
  • Very compact design
  • Fast, easy and clean maintenance – no need to remove the unit from installation
  • All relevant service parts dry and clean accessible – not submerged in a tank
  • Pressure proof, welded tank system, leakage free in case of backwater
  • Odour-free by venting valve with charcoal filter
  • Hot water resistant up to 90 °C for 30 min.
  • Low start levels enable modern, flat shower trays
  • Height adjustable inlet connectors ease installation and replacement
  • Ready to install solution
  • all units are LGA, VDE, EMC and EAC approved

Download the leaflets to know more:

Download Leaflet


UNO-/DUOLIFT Lifting Stations

Suitable for:

One and two pump systems suitable for collection and pumping of wastewater from basements/cellars below sewer level (note: not designed for traffic loads)

View Product

A lifting station complete with wastewater tank

Designed to lift greywater or black wastewater in places where it cannot be led directly to the sewer due to lack of a natural downward slope, the Unolift and Duolift lifting stations are rotation-moulded Polyethylene (PE) wastewater tanks equipped with one or two pumps. Capacities and flows are available to suit buildings ranging in size from single family homes to large public buildings, hospitals, shopping centres and industrial buildings. The tanks can be fitted with small single-stage submersible pumps for greywater or grinder pumps designed for blackwater, including toilet waste. You can keep an eye on your pumps using level control and float switches in the tank.


Prefabricated Pumping Stations

Grundfos’ wastewater pumping stations

Grundfos offers a full range of wastewater pumping stations – also known as lift stations – which are supplied complete with all the necessary piping, valves, level controls etc.

Wastewater pumping stations use a modular concept, while the pump pit, pumps and controls can be combined to suit specific requirements for each individual application.

Suitable for:

  • Drainage
  • Effluent/rainwater/surface water
  • Wastewater transport

Features and benefits

  • Modular flexibility
  • Corrosion-free materials
  • Easy installation
  • Sturdy construction
  • Sump design limits sludge and odour problem

To know download the brochure:

Download Now

The Grundfos Pumping Station Creator, which allows you to specify your own pumping station in just 15 minutes.

Pumping Station Creator
Possibility in every drop
Grundfos Pumps India Private Ltd.
118 Rajiv Gandhi Salai, Thoraipakkam
Chennai 600 097 +91 44 4596 6800, Fax +91 44 4596 6969, Toll Free - 1800 102 2535, contact.india@sales.grundfos.com, serviceindia@grundfos.com
Facebook LinkedIn YouTube X
Legal CSR reporting Newsletter Contact