SCALA2 - SMART Pressure Booster for Homes

Perfect pressure was just the beginning — SCALA2 runs so quietly, you’ll barely notice it’s there.

One of the most silent boosters in the market

With SCALA2, you get more than perfect water pressure—you get peace and quiet. Operating at just 44 dB(A), it’s quieter than most modern dishwashers, so you’ll barely notice it’s running.

Whether you're enjoying a calm morning or winding down at night, SCALA2 keeps your home flowing smoothly and silently.

Say goodbye to weak showers and uneven water flow

SCALA2 is built for modern Indian homes, delivering perfect water pressure to every tap—whether you're rinsing veggies in the kitchen or enjoying a long, relaxing shower. And it does all this quietly, efficiently, and reliably.

Its smart, compact design fits easily into tight spaces and comes ready to go—no complicated setup, easy to install. Just smooth, consistent water pressure throughout your home, every single day.

 

 

Upgrade to Comfort That Saves

Replace your old pressure booster and bring home SCALA2—designed to deliver perfect water pressure while saving up to 40% on energy.* That means lower electricity bills, a quieter home, and a greener lifestyle. It’s smart, efficient, and built for the way modern Indian families live.

Let's hear Dravid explain what makes SCALA2 the SMART solution for your home

 

 

Compact, All-in-one Solution 

Water pressure booster pump with easy selection with one variant for all domestic boosting needs.

Quiet Operation 

With a noise level of 44 dB(A) in typical use, SCALA2 is one of the quietest boosters in its class.

Learn what makes SCALA2 the perfect pressure booster for modern Indian homes

 

Easy installation right out of the box

The new SCALA2 is an all-in-one integrated, self-priming pressure booster built for hassle-free installation for either indoor and outdoor—no need for additional components or advanced tools.

SCALA2 pump can be installed in four steps:

  1. Connect the pipes. Inlet and outlet connections are adjustable by up +/- 5°, making installation even easier.
  2. Prime the pump. The large prime plug enables you to fill water quickly and easily. You must fill the pump with a minimum of 1.7 litres or 0,45 gallons of water.
  3. Plug the pump into a power outlet and start it up. The default pressure setting is 3 bar (43 psi).
  4. Adjust the tank. Pre-charge pressure according to the setpoint (70% of the set pressure).

Need help with installation? Watch the installation video here or look for the guide provided in the packaging.

*Energy Saving calculation of SCALA2 vs CMB 3-46 (standard booster for domestic application)

Scenario: pump runtime of 4hrs per day (20hrs: 0 flow, 2hrs of 0.75m³/h flow, 1.3hrs of 1.5m³/h flow, and 0.7hrs of 2.25m³/h flow)

Energy consumed in 1 day

2.23 kWh consumed by CMB 3-46

1.28 kWh consumed by SCALA2 – 42% less vs CMB 3-46