Research And Insight

Constant differential pressure

Constant differential pressure can be used in circulating systems with a pipe system with low pressure loss and with control valves to generate a variable flow.

The pressure drop in the control valves is higher than 50 % of the total pressure drop.

  • Heating systems with 2-way valves
  • Air-con system with 2-way valves

Grundfos circulator pumps and water transfer pumps ensure constant differential pressure flow in domestic and commercial buildings and air conditioning applications.

Related products

Find products from Grundfos related to this subject.

Related applications

Find applications from Grundfos related to this subject.