contenttype.meet-the-expert

Extracting water from sand-sensitive aquifers

When there is a risk of a high sand and silt content in a submersible water intake application, pump start-up can become a problem. We recommend using a Variable Frequency Drive (VFD), so you get a slow pump-start ramp-up. This minimises disturbance of the sand and silt layer and using the VFD ensures this remains so by setting a low maximum flow. Adding Grundfos Remote Management means your system is monitored, further maintaining a steady clean water flow.

Protecting the pump is important in a sand and silt environment, and this is done effectively with Silicon bearings and a triple seal around the pump, to reduce wear. Watch the video and see how we do this.

Ensuring correct flow from the well

When extracting water from sand-sensitive aquifers, flow considerations are very important.

Other related articles and insights

Find related articles with research and insights from Grundfos.

Related applications

Find applications from Grundfos related to this subject.