Is it possible to get an industrial quality solution to your domestic water problems without sacrificing important features such as quiet operation, energy efficiency and easy installation?

The answer is the Grundfos CM Booster range.
Industrial Quality for your Home


CM BOOSTER & CM BOOSTER SELF-PRIMING FEATURES


QUIET OPERATION
Grundfos CM Booster and CM Booster Self-priming feature very quiet operation that won't disturb your family or neighbours


EASY INSTALLATION
Simple Plug & Pump installation. Connect pump to new or existing pipework, prime the pump, plug into a power outlet and you're ready to go.


INDUSTRIAL QUALITY
Constructed from high-grade corrosion resistant materials, for years of trouble free pumping.

 

PUMP CONTROL & PROTECTION FEATURES

* Max Continuous Run Time is a feature of CM Booster Self-Priming only.

EASY INSTALLATION

Confident DIYers will find CM Booster and CM Booster Self-Priming's 'Plug and Pump' installation and set up to be simple and straightforward.

It’s really as easy as connecting the new or existing pipework to the pump's inlet and outlet connections, priming the pump, plugging it into a power outlet and you’re ready to pump.

WATCH this installation video for CM Booster Self-Priming to see just how easy it is!

Technical Specifications