Check Your Bore Pump and Tank from Anywhere

Remote satellite monitoring for your SQFlex compact submersible pump – Now compatible with CU 202

Built on the understanding that water is life for your stock and Station, Grundfos Solar Pumping Solutions provides reliable, sustainable water at the most remote bore sites. Grundfos Solar Connect closes the loop, with round-the-clock remote monitoring of your water infrastructure via satellite uplink.

It’s a simple plug-and-play installation that provides end-to-end oversight of your SQFlex pump status, pumped volume, and tank level, so you know your stock has the water it needs. 

  • Fully compatible with CU 202 controller
  • Enhanced antenna for improved stability and performance
  • Upgraded hardware designed for harsh, remote environments
  • Flexible monthly or annual subscription plans are available.

Solar monitoring solutions you can count on, suitable for a variety of application areas.

Solar Connect Pump Monitor

  • Remote monitoring for the complete range of SQflex submersible bore pumps. 
  • 100% compatible with CU 202 controller.
  • Track pump data, solar array performance, and pump status across multiple installations. 

Solar Connect Tank Level Sensor

  • Remote monitoring for your water tanks.
  • Pre-connected with a corrosion-resistant level sensor.
  • Track tank data, water level, and volume across multiple installations.

How to use the Solar Connect App 

Solar pump remote monitoring; a smart work tool on a remote outback cattle station

Discover first-hand insights from Eliza Pearson, a bore runner at Kalala Station in remote NT about how Solar Connect is making a real difference in maintaining water supply for the livestock on the station.

Eliza talks about the tangible benefits of remotely managing bores, as well other advantages brought about by this innovative technology.

An overview of the Grundfos Solar Connect system

It’s all in the App

The Solar Connect App is your window on your SQFlex pumps from anywhere, any time. Get push notifications and critical issue alerts, plus two-hourly system updates showing:

  • Pump status
  • Tank level
  • Pumped volume
  • Module battery status
  • Solar array performance
  • Historical data and analysis

All on your mobile phone or computer, all for only $1 a day.*

*App subscription fee is $30 per month, billed in advance. Discounted annual subscription now available.

 

Interested, but want some more information? Complete the form below and we'll be in touch with your shortly!

No matter where you are in Australia, you can always purchase your very own Grundfos Solar Pumping Solution. 

Interested in seeing where Grundfos Solar Connect is used in our own backyard?

Follow us on Socials to see where Solar Connect is installed across Australia! 

mYslmJ