With the ALPHA1 GO circulator pump it is possible to replace almost 70% of integrated UPS circulator pumps.

With the “Replace circulator pump” functionality in the Grundfos GO app you can search among more than 10.000 integrated Grundfos circulator pump variants.

In this step-by-step video, you can see how it is done following the guidance in the Grundfos GO app for fast replacement of old integrated UPS circulator pumps and replicate the setup to the ALPHA1 GO circulator pump.

Fast replacement with only two pumps in your van

The design of the new ALPHA GO range makes it possible for you to carry just two pumps in your van. With the ALPHA2 GO 25-75 180 and ALPHA1 GO 25-80 180, and an FCI signal adapter, you’ll be able to replace almost 70% of integrated Grundfos circulator pumps and the majority of stand-alone circulator pumps.

The ALPHA1 GO 25-80 180 is compatible with most integrated UPS circulator pumps, and the ALPHA2 GO 25-75 180 is compatible with most UPM3 and UPM4 circulator pumps, as well as the majority of standalone circulator pumps. This guarantees fast and effortless replacement of existing circulator pumps, both new and old.

Grundfos GO

The “Replace circulator pump” functionality helps you to find the right pump for the task.

Become an expert with our free Ecademy course

Our 7 online modules are easy to take and will make you ready to use the new pump range in your daily work. Learn all about the game-changing features of the Grundfos ALPHA GO Range and the Grundfos GO app.