Egyptian luxury resort saves time and space with Grundfos prefabricated pumping solutions

The Situation

An esteemed Emirati real estate developer, renowned for its extensive portfolio of large-scale projects, sought a wastewater lifting solution for its meticulously designed seaside luxury resort that spans over 6.5 million square meters. This resort is a leading destination on Egypt's North Coast, distinguished by its commitment to delivering unparalleled indulgence.

During the design phase, the resort faced a major hurdle in managing wastewater from five buildings situated below the sewer gravity line. The initial plan for a traditional concrete lifting station deemed impractical due to the Iimited space and time constraints for the project.

The Solution

Grundfos introduced its innovative prefabricated pumping station which transformed the customer experience. With its compact design, it was the best fit for the available space, ensuring a quick and hassle-free installation and commissioning process.

The entire system, including pumps, accessories, and a control panel, was delivered as a plug-and-pump solution. Customers simply positioned the pump station, connected the inlet and outlet pipes, and hooked up the electrical power source. The station was then ready for immediate operation, streamlining the entire process, hence reducing the turnaround time and delivering optimal results.

Grundfos prefabricated solution is a game change for wastewater transport as it significantly reduces the installation time
Ezz Mamdouh Sales Development Manager

The Outcome

The prefabricated pumping station provided by Grundfos occupied 60% less footprint and reduced installation and labor time by approximately 75% as compared to traditional concrete lifting stations. This solution not only enhances the customer experience through a single source responsibility model, requiring procurement from a single entity, but also supported the resort's sustainability goals by minimizing construction waste and significantly reducing greenhouse gas emissions.

Grundfos Supplied

  • Complete lifting station: PS.G.18.36.D.DC.SS80.A80
  • SEl.80.80.55.A.Ex.4.51D.B.Z
  • LC 241 2x 10-30 SD 3x230/400 Pl OPT
  • Float switch FSl, 10m cable"

PUST

Otros casos relacionados

Lee las opiniones de los clientes que también se han beneficiado de una solución Grundfos.

Productos relacionados

Encuentra los productos Grundfos relacionados con este tema.

Aplicaciones relacionadas

Encuentra las aplicaciones de Grundfos relacionadas con este tema.