DOSING TANK STATION

Dosing Tank Station (DTS) is a 3 in 1 compact, plug and play system that combines storage, mixing and dosing of chemicals into 1 complete system.

It comes in-built with the highly accurate and durable SMART Digital Dosing Pump, which is able to handle various chemicals with extreme precision in the dosing rate.

CMBE TWIN

The CMBE Twin is a compact twin booster pump for water supply and boosting commercial applications.

The integrated speed controller enables the CMBE to maintain a constant pressure in the piping system thereby bringing comfort to the user.

CR LEVEL+ TEMP CONTROL

Precise level control is important for boiler applications in order to achieve high efficiency within the system. Too much water will cause poor quality of steam while too low a water level might damage the boiler system.

For temperature control applications, the key to achieving high energy savings is dependent on your control strategy. By controlling the variable speed pump directly, we can save up to 50%* in terms of operational cost. 

*comparing to controlling the system with a fixed speed pump

CRE PRESSURE BOOSTING

Grundfos booster systems are built on the renowned CR and CRE pumps, well known for their reliability, efficiency, and adaptability. Whatever the demand, our booster systems provide constant pressure at all levels, thereby providing optimal stability and minimizing energy consumption

CR SERVICE

Pump breakdown is the worst nightmare for any facility manager as downtime = loss of time and money. With the original spare parts from Grundfos, you can be assured that your system is efficient, optimal and always running in a reliable manner.

If system break down gives you a headache, always look for the original Grundfos spare parts!

CRXL: CR 255-3

CR 255 is the largest and latest vertical multistage range available in Grundfos CRXL portfolio. This new range have the capacity to pump water up to 320m3/h and a pressure of up to 400m.

Because of its outstanding reliability and availability of custom variants, it is common to find the CRXL range in water intake / water booster / water treatment applications.

HIGH PRESSURE WASH AND CLEAN

In wash and clean applications, challenges are plentiful: space limitation / hostile environment and sudden variations in flow.

Grundfos solves all these challenges by adding intelligence into the control process so that you can get the right pressure to get the job done!

MGE Motor

The Grundfos MGE motor is using permanent magnet synchronous motor (PMSM) designed especially for frequency converter operations and optimized for pump applications and high-load efficiency. It has in-built motor protection feature and 11 control modes which can easily setting via Grundfos Go app and Go-link to meet various application needs. The highest efficiency motor model can go up to IE5.