Why Energy Optimisation Matters?

Municipalities are under increasing pressure to deliver reliable water services while managing rising energy costs and aging infrastructure. Energy optimisation helps identify inefficiencies across pumping systems and provides practical recommendations to improve performance, reduce energy use, and support long-term sustainability goals

Ensure operational efficiency

Awareness of every asset’s condition, reliability and operational criticality enables planning for optimised performance.

Minimise risks

Proactive planning will minimise downtime caused by failing or obsolete assets, and the associated maintenance costs.

Comply with legislation

Improving energy efficiency, and replacing damaged or obsolete assets, all help meet evolving energy, safety and environmental building regulations.

Optimise energy use

Health Check proposes a full optimisation programme to enhance the efficiency of existing assets, or identify targeted high-efficiency replacements.

A comprehensive analysis of pump performance

An Energy Audit is a diagnostic tool developed by Grundfos specialists to identify excessive energy consumption. The service is based on specific pump performance measurements. It focuses on the amount of material the pump handles and on flow variations during a short and well-defined period. 

During the audit, a Grundfos specialist measures countable values such as flow and energy consumption; analogue values such as pressure, temperature, and water levels; and incident rates such as pump start/stop, and valve open/close.

Based on these metrics, the audit assesses the overall efficiency of your pumps and proposes changes to improve efficiency. Final suggestions are based on calculations of potential savings, CO2 emission reductions and payback time on the up-front investment.

Book your audit today